TS3USB221A Evaluation Module Status: ACTIVE

TS3USB221AEVM


      
         
  TS3USB221AEVM
NameTS3USB221A Evaluation Module
StatusACTIVE
Price (US$)$29.00 
Order Options


Product Information

Description

The TS3USB221AEVM is an evaluation module for the Texas Instruments high-speed USB 2.0 (480-Mbps) 1:2 multiplexer/demultiplexer switch. The USB221AEVM allows signals to pass with minimum edge and phase distortion, integrates ESD protection cells on all pins, and also multiplexes differential signals from a common USB input to one of two corresponding outputs. This evaluation module demonstrates the low bit-to-bit skew, high channel-to-channel noise isolation, and compatibility with various standards, such as high-speed USB 2.0 (480 Mbps), that is possible when using the TS3USB221A in high-speed signaling applications.

Features

  • VCC Operation at 2.5 V and 3.3 V
  • VI/O Accepts Signals up to 5.5 V
  • 1.8-V Compatible Control-Pin Inputs
  • Low-Power Mode When OE Is Disabled (1 mA)
  • rON = 6Ω Maximum
  • ΔrON = 0.2Ω Typical
  • Cio(on) = 6pF Typical
  • Low Power Consumption (30 mA Maximum)
  • High Bandwidth (900 MHz Typical)
  • ESD Performance Tested Per JESD 22:

  • 7000-V Human-Body Model (HBM)
    1000-V Charged-Device Model (CDM)
  • ESD Performance I/O to GND:

  • 12000-V Human-Body Model (HBM)

What's Included

Order Options

 TS3USB221AEVM
Name TS3USB221A Evaluation Module
Status  ACTIVE 
Price (US$) $29.00 
 
Order
Americas:
Contact Distributor
Contact Sales Rep
Contact TI

Asia:
Contact Distributor
Contact Sales Rep

Europe:
Contact Distributor
Contact Sales Rep
Contact TI

Japan:
Contact Distributor
Contact Sales Rep
 

Technical Documents

Most useful technical documents for TS3USB221AEVM Help

Datasheet

User Guides

    
Related Tools
Name Part# Company Tool Type
TS3USB221 Evaluation Module TS3USB221EVM Texas Instruments Development Boards/EVMs 
TS3USB221E Evaluation Module TS3USB221EEVM Texas Instruments Development Boards/EVMs 
Related Devices
Part# Name Product Family
TS3USB221 High-Speed USB 2.0 (480 Mbps) 1:2 Multiplexer/Demultiplexer Switch With Single Enable USB 
TS3USB221A ESD Protected,High-Speed USB 2.0 (480-Mbps) 1:2 Multiplexer/Demultiplexer Switch USB 
TS3USB221E High-Speed USB 2.0 (480-Mbps) 1:2 Multiplexer/Demultiplexer Switch With Single Enable USB 

Support and Community

Customer Tags Help

No Tags are Available for this Part Number

Other Support