|
|
Product InformationDescriptionThe TS3USB221EEVM is an evaluation module for the Texas Instruments high-speed USB 2.0 (480-Mbps) 1:2 multiplexer/demultiplexer switch. The USB221EEVM allows signals to pass with minimum edge and phase distortion, integrates IEC-level ESD protection cells on all pins, and also multiplexes differential signals from a common USB input to one of two corresponding outputs. This evaluation module demonstrates the low bit-to-bit skew, high channel-to-channel noise isolation, and compatibility with various standards, such as high-speed USB 2.0 (480 Mbps), that is possible when using the TS3USB221E in high-speed signaling applications. Features
7000-V Human-Body Model (HBM) 1000-V Charged-Device Model (CDM) 12000-V Human-Body Model (HBM) 7000-V Contact Discharge (IEC 61000-4-2) What's IncludedOrder Options
Technical DocumentsMost useful technical documents for TS3USB221EEVM Datasheet
User Guides
|
| Related Tools | |||
| Name | Part# | Company | Tool Type |
| TS3USB221 Evaluation Module | TS3USB221EVM | Texas Instruments | Development Boards/EVMs |
| TS3USB221A Evaluation Module | TS3USB221AEVM | Texas Instruments | Development Boards/EVMs |
| Related Devices | |||
| Part# | Name | Product Family | |
| TS3USB221 | High-Speed USB 2.0 (480 Mbps) 1:2 Multiplexer/Demultiplexer Switch With Single Enable | USB | |
| TS3USB221A | ESD Protected,High-Speed USB 2.0 (480-Mbps) 1:2 Multiplexer/Demultiplexer Switch | USB | |
| TS3USB221E | High-Speed USB 2.0 (480-Mbps) 1:2 Multiplexer/Demultiplexer Switch With Single Enable | USB | |