TSC2101 Evaluation Module (EVM) Status: ACTIVE

TSC2101EVM


      
         
Getting Started Documentation   TSC2101EVM Touch Screen Controller Evaluation Module (Rev. A) (PDF 2038 KB) 813 views
01 Mar 2004 

  TSC2101EVM
NameTSC2101 Evaluation Module
StatusACTIVE
Price (US$)$99.00 
Order Options


Product Information

Description

The TSC2101 is an advanced touch screen controller, which communicates to a host processor through an SPI serial interface. In addition, a mono-input/stereo-output audio codec is included in the TSC2101, and audio data is communicated to the device over an I2S bus. The TSC2101EVM accesses both of these buses through the use of a USB microcontroller, which provides a way to generate data for both buses from a PC running Windows 98SE, 2000, or XP.

Features

  • Digital control interface is through either the USB bus or and external SPI bus
  • Power can be supplied by the USB bus or external connectors from lab supplies
  • Touch screen inputs are provided through a standard 3M(TM)Touch System Touch Tek 4 touch screens
  • There are various audio input/output connectors to allow onboard microphone or external microphone.

Support Software

Order Options

 TSC2101EVM
Name TSC2101 Evaluation Module
Status  ACTIVE 
Price (US$) $99.00 
 
Order
Americas:
Contact Distributor
Contact TI

Asia:
Contact Distributor

Europe:
Contact Distributor

Japan:
Contact Distributor
 

Technical Documents TI Recommends - Technical Documentation TI Recommends

Most useful technical documents for TSC2101EVM Help

User Guides

    
Related Devices
Part# Name Product Family
TSC2101 "SMART" 4-Wire Touch Screen Controller, St. DAC / Mono ADC with HP/Speaker Amplifier Touch Screen Controller 

Support and Community

Customer Tags Help

No Tags are Available for this Part Number

Other Support