TSC2117 Evaluation Module (EVM) and USB motherboard Status: ACTIVE

TSC2117EVM-K


      
         
Getting Started Documentation   TSC2117EVM-K User's Guide (PDF 935 KB) 190 views
27 Apr 2009 

  TSC2117EVM-K
NameTSC2117 Evaluation Module (EVM)
StatusACTIVE
Price (US$)$199.00 
Order Options


Product Information

Description

The TSC2117EVM-K is a complete evaluation/demonstration kit for the TSC2117 touch screen controller and audio codec. The kit includes a TSC2117 EVM, and a USB-based motherboard (USB-MODEVM). The TSC2117EVM-K software, the TSC2117 CS, is an intuitive, easy-to-use, powerful tool to learn, evaluate, and control the TSC2117.

Software development for the TSC2117 is supported through TI's comprehensive PurePath Studio Development Environment. The Graphical Development Environment consists of a library of common audio functions that can be dragged-and-dropped into an audio signal flow and graphically connected together. The DSP code can then be assembled from the graphical signal flow with the click of a mouse.

The TSC2117 EVM-K is operational with one USB cable connection to a PC. The USB connection provides power, control, and streaming audio data to the EVM for reduced setup and configuration. The EVM also allows external control signals, touch screen interface, audio data, and power for advanced operation, which allows prototyping and connection to the rest of the development or evaluation system.

"To order this EVM please contact your local Product Information Center"

Features

  • Full-featured evaluation board for the TSC2117 touch screen controller and audio codec
  • USB connection to PC provides power, control, and streaming audio data for easy evaluation
  • Onboard microphone for ADC evaluation
  • Connection points for external control, touch screen interface and digital audio signals for quick connection to other circuits/input devices

Support Software

Order Options

 TSC2117EVM-K
Name TSC2117 Evaluation Module (EVM)
Status  ACTIVE 
Price (US$) $199.00 
 
Order
Americas:
Contact Distributor

Asia:
Contact Distributor

Europe:
Contact Distributor

Japan:
Contact Distributor
 

Technical Documents TI Recommends - Technical Documentation TI Recommends

Most useful technical documents for TSC2117EVM-K Help

Datasheet

User Guides

    
Related Devices
Part# Name Product Family
TSC2117 4-Wire Touch Screen Controller with Low-Power Mono ADC/Stereo DAC Touch Screen Controller 

Support and Community

Customer Tags Help

Most Popular Tags for TSC2117EVM-K:

View All Tags

Other Support