TSC2200 Touch Screen Controller Evaluation Module Status: OBSOLETE

TSC2200EVM


      
         

THIS PRODUCT IS NO LONGER AVAILABLE

Getting Started Documentation   TSC2200: Touch Screen Controller Evaluation Module (PDF 468 KB) 953 views
09 Jan 2002 


Product Information

Description


View  View TSC2200EVM Graphic

The TSC2200 is an advanced touch screen controller, which communicates to a host processor through an SPI serial interface. The evaluation kit for this device, the TSC2200EVM, is designed to ease the digital interface to the TSC2200 by connecting to a personal computer running easy-to-use software which allows total access to the TSC2200's various control functions. The TSC2200EVM consists of a motherboard which connects to the PC (TSC100PM), and a daughter card with the TSC2200 and its associated circuitry (TSC2200EVM).

Support Software

Order Options

 TSC2200EVM
Name TSC2200 Touch Screen Controller Evaluation Module
Status  OBSOLETE 
Price (US$)  
  

Technical Documents TI Recommends - Technical Documentation TI Recommends

Most useful technical documents for TSC2200EVM Help

User Guides

    
Related Devices
Part# Name Product Family
TSC2200 Programmable 4-Wire Touch Screen Controller with 12-Bit 125KHz ADC and Keypad Interface Touch Screen Controller 

Support and Community

Customer Tags Help

No Tags are Available for this Part Number

Other Support