TSC2301EVM Evaluation Module Status: ACTIVE

TSC2301EVM


      
         
Getting Started Documentation   Modular TSC2301 EVM (PDF 427 KB) 624 views
11 Dec 2003 

  TSC2301EVM
NameTSC2301EVM Evaluation Module
StatusACTIVE
Price (US$)$149.00 
Order Options


Product Information

Description


View  View TSC2301EVM Graphic

The TSC2301EVM circuit board is a 6 inch by 4 inch platform that contains a 16 position key pad used to exercise the TSC2301 device. The TSC2301 is an advanced touch screen controller, which communicates to a host processor through an SPI serial interface. In addition, a full stereo audio codec is included in the TSC2301, and audio data is communicated to the device over an I2 S bus. The TSC2301EVM accesses both of these busses through the use of a USB microcontroller, which provides a way to generate data for both buses from a PC running Windows™ 98SE, 2000, or XP.

Support Software

Order Options

 TSC2301EVM
Name TSC2301EVM Evaluation Module
Status  ACTIVE 
Price (US$) $149.00 
 
Order
Americas:
Contact Distributor

Asia:
Contact Distributor

Europe:
Contact Distributor
 

Technical Documents TI Recommends - Technical Documentation TI Recommends

Most useful technical documents for TSC2301EVM Help

Datasheet

User Guides

    
Related Devices
Part# Name Product Family
TSC2301 "SMART" 4-Wire Touch Screen Controller, St. CODEC with HP Amplifier (Keypad Int. + 6 GPIOs) Touch Screen Controller 

Support and Community

Customer Tags Help

No Tags are Available for this Part Number

Other Support