Digital Data Capture and Analysis for High Speed, High Resolution A to D Converters Status: ACTIVE

TSW1100


      
         
Getting Started Documentation   TSW1100 Data Capture Board (Rev. A) (PDF 83 KB) 4123 views
09 Sep 2005 

  TSW1100EVM
NameDigital Data Capture and Analysis from High Speed, High Resolution Analog to Digital Converters
StatusACTIVE
Price (US$)$499.00 
Order Options


Product Information

Description


View  View TSW1100 Graphic

The TSW1100 allows for high speed digital data capture from TI’s high speed, high resolution analog to digital converters (ADC). Designed to work directly with the evaluation modules (EVM) of TI’s single and dual channel ADCs with parallel outputs from 2 to 170 MSPS, the TSW1100 comes complete with software allowing the user to quickly evaluate ADCs without the need for expensive logic analyzers and complex analysis routines. The TSW1100 features data capture speeds of up to 170 MSPS and data capture depths of up to 16 x 1 million points. It can operate in dual channel mode allowing simultaneous capture of a dual channel ADC. Data is transferred via USB interface allowing easy PC control and it requires only one power supply for operation.

Features

  • ADC Digital Data Capture
  • Simplifies high speed ADC evaluation
  • 1 MB capture depth at 170 MSPS
  • Single channel or dual channel operation
  • Synchronous dual channel data capture
  • Trigger data capture
  • Operation off a single wall mount DC power supply
  • USB interface to PC
  • Software that computes ADC performance
  • Ability to save and recall data sets
  • Embedded Logic Analyzer mode

Compatibility Issues

Required Setup

  • PC with USB and a screen resolution 1024 x 768
  • 12 V DC power supply
  • Compatible TI ADC EVM

Order Options

 TSW1100EVM
Name Digital Data Capture and Analysis from High Speed, High Resolution Analog to Digital Converters
Status  ACTIVE 
Price (US$) $499.00 
 
Order
Americas:
Contact Sales Rep
Contact TI

Asia:
Contact Sales Rep

Europe:
Contact Sales Rep
Contact TI

Japan:
Contact Sales Rep
 

Technical Documents TI Recommends - Technical Documentation TI Recommends

Most useful technical documents for TSW1100 Help

User Guides

    
Related Tools
Name Part# Company Tool Type
ADS5232 Evaluation Module ADS5232EVM Texas Instruments Development Boards/EVMs 
ADS5423 Evaluation Module ADS5423EVM Texas Instruments Development Boards/EVMs 
ADS5424 Evaluation Module ADS5424EVM Texas Instruments Development Boards/EVMs 
ADS5520EVM 12-Bit 125 MSPS ADC EVM ADS5520EVM Texas Instruments Development Boards/EVMs 
ADS5522 Evaluation Module ADS5522EVM Texas Instruments Development Boards/EVMs 
ADS5525 Evaluation Module ADS5525EVM Texas Instruments Development Boards/EVMs 
ADS5541 Evaluation Module ADS5541EVM Texas Instruments Development Boards/EVMs 
ADS5542EVM 14-Bit 80 MSPS ADC EVM ADS5542EVM Texas Instruments Development Boards/EVMs 
ADS5545 Evaluation Module ADS5545EVM Texas Instruments Development Boards/EVMs 
ADS5553 Evluation module ADS5553EVM Texas Instruments Development Boards/EVMs 
TSW1200 High Speed ADC LVDS Evaluation System TSW1200EVM Texas Instruments Development Boards/EVMs 
Related Devices
Part# Name Product Family
ADS5220 12-bit, 40MSPS, +3.3V Analog-to-Digital Converter Data Converters 
ADS5221 12-bit, 65MSPS, +3.3V Analog-to-Digital Converter Data Converters 
ADS5232 Dual, 12-Bit, 65MSPS, +3.3V Analog-to-Digital Converter Data Converters 
ADS5423 A 5V 14bit, 80MSPS Analog-to-Digital Converter Data Converters 
ADS5424 5V 14bit, 105MSPS High Performance Bipolar Analog-to-Digital Converter Data Converters 
ADS5500 14-bit, 125 MSPS ADC Single Ch. Low Power and Superior AC Performance Data Converters 
ADS5520 12-Bit, 125MSPS Analog-to-Digital Converter Data Converters 
ADS5521 12-Bit 105MSPS Analog-to-Digital Converter Data Converters 
ADS5522 12-Bit, 80MSPS Analog-to-Digital Converter Data Converters 
ADS5525 12-bit, 170 MSPS ADC with User selectable DDR LVDS or Parallel CMOS outputs Data Converters 
ADS5541 14-Bit, 105MSPS Analog-to-Digital Converter Data Converters 
ADS5542 14-Bit, 80MSPS Analog-to-Digital Converter Data Converters 
ADS5545 14-bit 170 MSPS ADC with LVDS/CMOS Outputs Data Converters 
ADS5553 Dual-Channel 14bit, 65MSPS Analog-to-Digital Converter Data Converters 
ADS6223 Dual 12-bit 80MSPS ADC with serialized LVDS output Data Converters 
ADS6224 Dual 12-bit 105MSPS ADC with serialized LVDS output Data Converters 
ADS6225 Dual 12-bit 125MSPS ADC with serialized LVDS output Data Converters 
ADS6243 Dual 14-bit 80MSPS ADC with serialized LVDS output Data Converters 
ADS6244 Dual 14-bit 105MSPS ADC with serialized LVDS output Data Converters 
ADS6245 Dual 14-bit 125MSPS ADC with serialized LVDS output Data Converters 
ADS6423 Quad 12-bit 80MSPS ADC with serialized LVDS output Data Converters 
ADS6424 Quad 12-bit 105MSPS ADC with serialized LVDS output Data Converters 
ADS6425 Quad 12-bit 125MSPS ADC with serialized LVDS output Data Converters 
ADS6443 Quad 14-bit 80MSPS ADC with serialized LVDS output Data Converters 
ADS6444 Quad 14-bit 105MSPS ADC with serialized LVDS output Data Converters 
ADS6445 Quad 14-bit 125MSPS ADC with serialized LVDS output Data Converters 
ADS8422 16 Bit 4MSPS Parallel ADC W/Ref, Pseudo Bipolar, Fully Differential Input Data Converters 

Support and Community

Customer Tags Help

No Tags are Available for this Part Number

Other Support