|
|
Product InformationDescriptionThe Texas Instruments TSW1250 EVM is designed to evaluate the performance of Texas Instruments AFE58xx series devices. It includes a High-Speed LVDS Deserializer and Analysis System which provide a comprehensive set of hardware and user interface software to effectively evaluate the performance of a high-speed, analog-to-digital converter (ADC). Particularly, the high-speed ADC that employs a low-voltage differential signal (LVDS) format for the data converter's output data. The AFE58xx series devices for ultrasound systems from Texas Instruments have a high-speed ADC with LVDS outputs for the digitized data, which is perfectly suitable to be evaluated by TSW1250 system. With a high-quality, low-jitter clock and a high-quality input frequency provided to the AFE58XX evaluation module, the TSW1250 system can be used to demonstrate data sheet performance specifications. Features
What's Included
Order Options
|
| Related Tools | |||
| Name | Part# | Company | Tool Type |
| AFE5801EVM Evaluation Module | AFE5801EVM | Texas Instruments | Development Boards/EVMs |
| AFE5804EVM Evaluation Module | AFE5804EVM | Texas Instruments | Development Boards/EVMs |
| AFE5805EVM Evaluation Module | AFE5805EVM | Texas Instruments | Development Boards/EVMs |
| AFE5851EVM Evaluation Module | AFE5851EVM | Texas Instruments | Development Boards/EVMs |
| Related Devices | |||
| Part# | Name | Product Family | |
| AFE5801 | 8-channel VGA with ADC | Analog Front End (AFE) | |
| AFE5804 | 8-Channel Analog Front-End for Ultrasound | Analog Front End (AFE) | |
| AFE5805 | 8-Channel Analog Front-End for Ultrasound | Analog Front End (AFE) | |
| AFE5851 | 16-channel VGA with ADC | Analog Front End (AFE) | |