|
|
Product InformationDescriptionThe TSW3003 is a high performance RF transmit signal chain demonstration kit. This system performs the digital to analog conversion and RF modulation onto a carrier between 0.4 to 4 GHz. The TSW3003 is comprised of the DAC5687 for digital to analog conversion, CDCM7005 for clock generation, TRF3761 for PLL and LO generation, and the TRF3703 for the final IQ modulation to RF. This system demonstrates the use of TI circuits in a low cost, high performance RF transmit signal chain that can be adapted to meet the requirements of various RF systems. Features
Order Options
Technical Documents
|
| Related Devices | |||
| Part# | Name | Product Family | |
| CDCM7005 | High Performance, Low Phase Noise, Low Skew Clock Synchronizer that Synchronizes Ref Clock to VCXO | Ultra Low Jitter Synthesizer and Jitter Cleaner | |
| DAC5687 | 16-bit, 500 MSPS 2x-8x Interpolating Dual-Channel Digital-to-Analog Converter (DAC) | Data Converters | |