TSW4100 Wideband Digital Repeater Demonstration Kit Status: ACTIVE

TSW4100EVM


      
         
  TSW4100EVM
NameTSW4100 Wideband Digital Repeater Demonstration Kit
StatusACTIVE
Price (US$)$1499.00 
Order Options


Product Information

Description

The TSW4100EVM is a demonstration system which implements a digital repeater design. The TSW4100EVM contains a complete IF signal chain solution consisting of ADC (ADS5545), DDC (GC5016), DUC (GC5016), and DAC (DAC5688) functions. The TSW4100EVM has three selectable Input/Output frequency ranges of 0 - 80 MHz, 80 - 160 MHz, or 160 - 240 MHz. The design has incorporated a clock distribution circuit (CDC7005), and has an interface and GUI software for filter design, programming, and reading devices on the TSW4100 board with a personal computer. TSW4100 comes with software support for extensive test capabilities. The TSW4100 requires a single 3 Amp 5-6 V DC power source (included).

Features

Complete IF signal chain for a digital repeater application

  • Selectable Input/Output frequency ranges of 0 - 80 MHz, 80 - 160 MHz, 160 - 240 MHz
  • Board consists of ADS5545, GC5016, DAC5688 and CDC7005
  • PC Interface and GUI driven software
  • Feature rich software environment
  • Digital Filter Design Software
  • Supply: 5-6 V DC @ 3A current

What's Included

Order Options

 TSW4100EVM
Name TSW4100 Wideband Digital Repeater Demonstration Kit
Status  ACTIVE 
Price (US$) $1499.00 
 

Technical Documents

Most useful technical documents for TSW4100EVM Help

More Literature

    
Related Devices
Part# Name Product Family
ADS5545 14-bit 170 MSPS ADC with LVDS/CMOS Outputs Data Converters 
CDC7005 High Performance, Low Phase Noise, Low Skew Clock Synchronizer that Synchronizes Ref Clock to VCXO Ultra Low Jitter Synthesizer and Jitter Cleaner 
DAC5688 16-bit, 800 MSPS 2x-8x Interpolating Dual-Channel Digital-to-Analog Converter with integrated PLL Data Converters 
GC5016 4 channel wideband DDC and/or DUC Wireless Infrastructure Digital Radio Products 

Support and Community

Customer Tags Help

No Tags are Available for this Part Number

Other Support