|
|
Product InformationDescriptionThe TSW4100EVM is a demonstration system which implements a digital repeater design. The TSW4100EVM contains a complete IF signal chain solution consisting of ADC (ADS5545), DDC (GC5016), DUC (GC5016), and DAC (DAC5688) functions. The TSW4100EVM has three selectable Input/Output frequency ranges of 0 - 80 MHz, 80 - 160 MHz, or 160 - 240 MHz. The design has incorporated a clock distribution circuit (CDC7005), and has an interface and GUI software for filter design, programming, and reading devices on the TSW4100 board with a personal computer. TSW4100 comes with software support for extensive test capabilities. The TSW4100 requires a single 3 Amp 5-6 V DC power source (included). FeaturesComplete IF signal chain for a digital repeater application
What's IncludedOrder Options
Technical DocumentsMost useful technical documents for TSW4100EVM More Literature
|
| Related Devices | |||
| Part# | Name | Product Family | |
| ADS5545 | 14-bit 170 MSPS ADC with LVDS/CMOS Outputs | Data Converters | |
| CDC7005 | High Performance, Low Phase Noise, Low Skew Clock Synchronizer that Synchronizes Ref Clock to VCXO | Ultra Low Jitter Synthesizer and Jitter Cleaner | |
| DAC5688 | 16-bit, 800 MSPS 2x-8x Interpolating Dual-Channel Digital-to-Analog Converter with integrated PLL | Data Converters | |
| GC5016 | 4 channel wideband DDC and/or DUC | Wireless Infrastructure Digital Radio Products | |