2.5GHz Transceiver reference design for 802.16 Status: OBSOLETE

TSW5002EVM


      
         

THIS PRODUCT IS NO LONGER AVAILABLE

Getting Started Documentation   TSW5002/3 Reference Design User's Guide (Rev. A) (PDF 274 KB) 3102 views
12 Oct 2006 


Product Information

Description

TSW5002EVM is a RF/Analog transceiver reference design for 802.16 operating in TDD mode at 2.5 GHz band. It includes TRF1121 - a TX IF upconverter, TRF1122 - a TX RF upconverter, TRF1123 - TX power amplifier, TRF1112- an integrated LNA and down mixer and TRF1115- RX IF downconverter. It is designed to merge with a digital baseband processing card. For stand alone evaluation, the reference board can be merged with the interface board to facilitate programming the board and piping RF signals into and out to RF test equipment.

Features

  • Complete RF transceiver reference design.
  • Flexible to interface to multiple base band processors.
  • Can be evaluated as stand alone RF transceiver.

Support Software

Technical Documents TI Recommends - Technical Documentation TI Recommends

Most useful technical documents for TSW5002EVM Help

User Guides

More Literature

    
Related Devices
Part# Name Product Family
TRF1112 Dual PLL/VCO with IF Down-Converter 802.16d/e RF Chipset Solution 
TRF1115 RF Down-Converter 802.16d/e RF Chipset Solution 
TRF1121 Dual PLL/VCO with IF Up-Converter 802.16d/e RF Chipset Solution 
TRF1122 RF Up-Converter 802.16d/e RF Chipset Solution 
TRF1123 Power Amplifier Driver 802.16d/e RF Chipset Solution 

Support and Community

Customer Tags Help

No Tags are Available for this Part Number

Other Support