Linux Virtual COM Port Software by Brimson Labs Status: ACTIVE

TUSB-3P-LNXVCP


      Brimson Laboratories
         
  TUSB-3P-LNXVCP
NameLinux Virtual COM Port Software by Brimson Labs
StatusACTIVE
Price (US$)Free 
Ordering Information Go to Brimson Laboratories

Product Information

Description

Texas Instruments Virtual COM Port (VCP) Driver/Firmware in conjunction with the TUSB3410 or TUSB5052 device provides a simple turnkey software solution for USB-to-serial bridge applications. The TUSB3410 and TUSB5052 devices can be used to implement flexible full-speed USB-to-serial bridging applications, including USB/RS232, USB/RS485, USB/IrDA, and others.

The Linux Version of the Texas Instruments VCP software was developed by and available from Brimson Labs.

Features

Virtual COM Port Software for Linux Environment

If you have a 2.6.11 or later kernel, the driver is already in the kernel sources -- you will need to be sure it is configured into the kernel and install the hotplug script -- the script itself is contained in the .tgz package.

  • For the 2.6 kernel, you will need these packages:
    • ti_usb_2.6-1.0-1.src.rpm
    • ti_usb_2.6-1.0.tgz
    • ti_usb_2.6_release_notes-1.0.txt
  • For the 2.4 kernel, you need these packages:
    • ti_usb-1.0-1.src.rpm
    • ti_usb-1.0.gz
    • ti_usb_release_notes-1.0.txt
    
Related Devices
Part# Name Product Family
TUSB3410 RS232/IrDA Serial-to-USB Converter USB 

Support and Community

Customer Tags Help

Most Popular Tags for TUSB-3P-LNXVCP:

View All Tags

Other Support

Disclaimer

TI provides the content on this site for informational purposes only. All content on this site is provided "AS IS" without express or implied warranties of any kind, and it may contain errors, omissions and technical inaccuracies. TI does not endorse or warranty any of the third party products or services referenced on this site.