WinDriver for Texas Instrument's USB products Status: ACTIVE

TUSB-3P-WINDRIVER


      Burr Brown - Logo
         
  TUSB-3P-WINDRIVER
NameWinDriver for Texas Instrument's USB products
StatusACTIVE
Price (US$)Free 
Ordering Information Go to Jungo

Product Information

Description

Jungo's WinDriver for Texas Instruments USB products (TUSBxxxx) is a device driver development tool that allows customers to create applications and device drivers in an extremely short time. Using WinDriver eliminates the requirement for the customer to learn the internal workings of the operating systems or the Device Driver Kit (DDK). All development is done in the application level while maintaining kernel mode performance.

Features

  • Easy User Mode driver development.
  • No DDK, ETK or any system-level programming knowledge is required.
  • Achieve kernel mode performance using WinDriver Kernel-Plugin.
  • Friendly DriverWizard allows hardware diagnostics without writing a single line of code.
  • Hardware verification and debugging via an intuitive wizard (Transfer of data packets through USB pipes, Continuous read from pipes, Pipe reset and device reset operation).
  • Applications are source code compatible across Windows, Linux, Solaris and VxWorks.
  • WinDriver can be used with common development environments including Visual C++, Borland C++, Visual Basic and Delphi.
  • Automatic code generation by the DriverWizard in C, Visual Basic and Delphi.
  • Detailed examples in C, Delphi and Visual Basic are included.
  • Includes Dynamic Driver Loader.

Compatibility Issues

Texas Instruments TUSBxxxx devices supported:

  • TUSB2136 (USB keyboard hub controller).
  • TUSB3210 (USB general purpose Full-Speed device controller).
  • TUSB3410 (USB to single channel serial port controller).
  • TUSB5052 (USB to 2-serial controller with configurable optional hub).

    
Related Devices
Part# Name Product Family
TUSB2136 Universal Serial Bus Compound Hub With General-Purpose 8052 MCU USB 
TUSB3210 Universal Serial Bus General-Purpose Device Controller USB 
TUSB5052 5-port Hub with Integrated Bridge to Two Serial Ports USB 

Support and Community

Customer Tags Help

Most Popular Tags for TUSB-3P-WINDRIVER:

View All Tags

Other Support

Disclaimer

TI provides the content on this site for informational purposes only. All content on this site is provided "AS IS" without express or implied warranties of any kind, and it may contain errors, omissions and technical inaccuracies. TI does not endorse or warranty any of the third party products or services referenced on this site.