Keyboard Firmware Sample Source Code for the TI TUSB2136 and TUSB3210 Status: ACTIVE

TUSB2136-TUSB3210-KBD-SRCCODE


      
         
  TUSB2136-TUSB3210-KBD-SRCCODE
NameKeyboard Firmware Sample Source Code for the TI TUSB2136 and TUSB3210
StatusACTIVE
Price (US$)Free 
Order Options


Product Information

Description

The TUSB2136-TUSB3210-KBD-SRCCODE Keyboard Application Demo Firmware is a fully-functional keyboard controller application designed to operate with the either the Texas Instrument TUSB2136 or TUSB3210 microcontrollers. The code is designed to operate within a typical 101-key keyboard with three LEDs.

This code is provided to demonstrate the use and functionality of the TUSB2136 or TUSB3210, as well as to provide the user with a starting point should it be necessary to develop code to handle an expanded keyboard. The TUSB3210KBDPDK and the TUSB2136TPS2149PDK both ship with this code native to the on-board EEPROM.

The code is written to work with the USB Human Interface Device (HID) Class driver.

The code has been designed to be as straight-forward as possible, maintaining readability with heavy in-line documentation.

Features

  • Creates a standard 101-key USB Keyboard
  • Assumes use of the USB HID class driver

Compatibility Issues

The code was developed in the IAR Embedded workbench, version 5.50B. Texas Instruments has not ported this code to any of the other industry standard compilers.

This code is provided AS-IS with no implied warranty.

Please refer to the included documentation for additional information

Order Options

 TUSB2136-TUSB3210-KBD-SRCCODE
Name Keyboard Firmware Sample Source Code for the TI TUSB2136 and TUSB3210
Status  ACTIVE 
Price (US$) Free 
 

    
Related Tools
Name Part# Company Tool Type
TUSB2136-TPS2149 Product Development Kit TUSB2136TPS2149PDK Texas Instruments Development Boards/EVMs 
TUSB3210 Keyboard Product Development Kit TUSB3210KBDPDK Texas Instruments Development Boards/EVMs 
TUSB3210GENPDK Generic Product Development Kit TUSB3210GENPDK Texas Instruments Development Boards/EVMs 
Related Devices
Part# Name Product Family
TUSB2136 Universal Serial Bus Compound Hub With General-Purpose 8052 MCU USB 
TUSB3210 Universal Serial Bus General-Purpose Device Controller USB 

Support and Community

Customer Tags Help

No Tags are Available for this Part Number

Other Support