TUSB3410UARTPDK Evaluation Module Status: ACTIVE

TUSB3410UARTPDK


      
         
  TUSB3410UARTPDK
NameTUSB3410UARTPDK Evaluation Module
StatusACTIVE
Price (US$)$99.00 
Order Options


Product Information

Description


View  View TUSB3410UARTPDK EVM Graphic

The TUSB3410UARTPDK can be used to evaluate the TUSB3410 as a USB to Serial converter (or "bridge.") The user is expected to be familiar with USB certification requirements. For more information on Universal Serial Bus and certification, logo, and testing requirements, see www.usb.org.

An object code version of the Windows XP and Windows Vista Virtual COM Port (VCP) Software (Drivers and Firmware) can be downloaded from the TUSBWINVCP Tool Folder.

A Linux version of the VCP Software is also available from Brimson Labs in the Third-party Tool Folder TUSB-3P-LNXVCP.

The I²C Header Generator Utility (see below for download) is a DOS-based tool that generates an image file for your I²C EEPROM, using your binary object code and/or custom descriptors as inputs.

The AppLoader Utility should not be used with the UART tool.

Additional items needed for EVM use include utilities for monitoring USB traffic, an EEPROM (for storing your unique VID/PID necessary for certification and logo use). See www.usb.org for more information), and a USB-enabled host.

Features

  • Quickly convert an RS-232 product to USB
  • Jump start development or use as a complete USB-to-Serial converter
  • Firmware, VCP drivers, and schematics provided
  • Quick connect to a USB-enabled host
  • No Power Supply required - the EVM gets power via the included USB cable.

What's Included

  • Data Manual
  • Downloadable I2C Header Generator Utility
  • Downloadable Windows Virtual COM Port Driver
  • Downloadable gerber file
  • Firmware
  • Getting Started Letter
  • Populated EVM Board
  • Schematic
  • Serial port cable
  • USB Cable
  • User's Guide

Support Software

Order Options

 TUSB3410UARTPDK
Name TUSB3410UARTPDK Evaluation Module
Status  ACTIVE 
Price (US$) $99.00 
 
Order
Americas:
Contact Distributor

Asia:
Contact Distributor

Europe:
Contact Distributor

Japan:
Contact Distributor
 

Technical Documents

Most useful technical documents for TUSB3410UARTPDK Help

Application Notes

User Guides

More Literature

    
Related Software
Name Part# Company Software Type
TI Virtual COM Port Windows Drivers and Firmware TUSBWINVCP Texas Instruments Device Drivers 
Related Devices
Part# Name Product Family
TUSB3410 RS232/IrDA Serial-to-USB Converter USB 

Support and Community

Customer Tags Help

Most Popular Tags for TUSB3410UARTPDK:

View All Tags

Other Support