TVP5160 Evaluation Module Status: ACTIVE

TVP5160EVM


      
         
Getting Started Documentation   TVP5160EVM Users Guide (PDF 1908 KB) 2335 views
18 Apr 2005 

  TVP5160EVM
NameTVP5160 Evaluation Module
StatusACTIVE
Price (US$) 
Order Options


Product Information

Description


View  View TVP5160EVM Graphic

The TVP5160EVM evaluation module is used to demonstrate the TVP5160. The TVP5160 is a high performance NTSC/PAL/SECAM 10-bit video decoder that supports 3DYC for NTSC & PAL composite video inputs. It also provides 3DNR support in concurrent or independent operation with 3DYC. Using the TVP5160, the TVP5160EVM converts analog baseband video into digital component data which is then re-encoded with a professional quality video encoder. Supporting new features seen below, the TVP5160 is ideal for all medium to high end video applications. And by using the TVP5160EVM, hardware and software development for video end equipment has never been easier.

  • 3DYC for NTSC & PAL
  • Concurrent 3DNR operation
  • Time Base Correction
  • Progressive inputs (480p/576p)

Specifications:

The TVP5160EVM supports various analog inputs including CVBS, SV, YPbPr and SCART and provides simultaneous CVBS, SV and YPbPr outputs through the encoder. The digital data, ITU-R BT.656 with embedded syncs or ITU-R BT.601 with discrete syncs, and all necessary clocks including SCLK, HSYNC, VSYNC, FID, AVID and GLCO are all made available to testpoints.

The TVP5160EVM is powered with a single 5V supply and all communication is provided using a PC parallel port to emulate I2C. A Windows application called WinVCC4 (Windows Video Control Center) is also provided to allow manipulation of the TVP5160 I2C register settings via a simple GUI.

The TVP5160EVM contents include:

  • TVP5160 board
  • Encoder board
  • Universal 5V power supply
  • Parallel port cable
  • CD (software & documentation)

TVP5160EVM SOFTWARE DOWNLOAD:

The TVP5160EVM installation program is available for download below. The zip file comes complete with the parallel port driver, WinVCC4, the TVP5160 data manual, the TVP5160EVM Users Guide and the TVP5160EVM Quick Start Guide. Default configuration for the TVP5160 I2C register settings are also provided.

Features

  • Supports CVBS, S-Video, YPbPr component and SCART inputs
  • Supports analog TV tuners via a TV Tuner Interface
  • Supports external VBI decoders via a VBI Decoder Interface
  • Supports a monitor output through the TVP5160
  • Supports ITU-R BT.601 with discrete syncs or ITU-R BT.656 digital outputs
  • Provides re-encoded video outputs via a professional quality video encoder
  • Supports CVBS, S-Video or YPbPr component video outputs
  • Easy to use setup
  • Easy to use Windows based software
  • Provides default I2C register configurations
  • Supports user-customizable register configurations for development efforts

What's Included

  • CD-ROM
  • Parallel port cable
  • Power Supply

Support Software

Order Options

 TVP5160EVM
Name TVP5160 Evaluation Module
Status  ACTIVE 
Price (US$)  
 
Order
Americas:
Contact Distributor
Contact Sales Rep
Contact TI

Asia:
Contact Distributor
Contact Sales Rep

Europe:
Contact Distributor
Contact Sales Rep
Contact TI

Japan:
Contact Distributor
 

Technical Documents TI Recommends - Technical Documentation TI Recommends

Most useful technical documents for TVP5160EVM Help

User Guides

    
Related Devices
Part# Name Product Family
TVP5147 10-bit High Quality Single-Chip Digital Video Decoder That Digitizes And Decodes NTSC/PAL/SECAM Video and Imaging 
TVP5150AM1 Ultralow Power NTSC/PAL/SECAM Video Decoder w/Robust Sync Detector Video and Imaging 
TVP5160 NTSC/PAL/SECAM/Component 10-bit Digital Video Decoder with MacrovisionTM Detection, 3D-YC/5-Line Com Video and Imaging 

Support and Community

Customer Tags Help

No Tags are Available for this Part Number

Other Support