|
|
Product InformationDescriptionThe TVP9900 evaluation module (TVP9900EVM) is a printed circuit board (PCB) designed for evaluation of the TVP9900 VSB/QAM receiver. The board is designed with a 36-pin connector that allows connection to multiple radio-frequency (RF) tuner boards; the EVM is shipped with a standard tuner module. The board is designed to provide ease of use, while allowing full evaluation of the TVP9900 VSB/QAM receiver. The TVP9900EVM includes a Windows compatible application program called WinVCC (Windows® Video Control Center). The WinVCC communicates with the devices via the I²C bus. This application software provides the user interface to experiment with the programmable features and to perform register-level and high-level control of the TVP9900 receiver and the RF tuner. Features
What's Included
Order Options
Technical DocumentsMost useful technical documents for TVP9900EVM User Guides
More Literature
| |||||||||||||||||||
| Related Devices | |||
| Part# | Name | Product Family | |
| TVP9900 | VSB/QAM Demodulator / Receiver For Digital TV Applications | Video and Imaging | |