|
|
Product InformationDescriptionThe UCC25600 Design Tool is an Excel Spreadsheet based calculation sheet to help design an LLC half bridge converter using UCC25600. The tool helps design the power stage and program the IC setup parameters. The power stage design includes resonant tank, primary and secondary switches and magnetic elements. The IC setup parameters include programming switching frequency, soft start time, and dead time, etc. Also included are current sensing and over current protection. Support Software
Order Options
|
| Related Devices | |||
| Part# | Name | Product Family | |
| UCC25600 | 8-Pin High-Performance Resonant Mode Controller | AC/DC and DC/DC Power Supplies | |