| |||||||||||||
UCC28051 Evaluation Module is a 100-W offline AC-DC voltage converter with power factor correction (PFC). The power module was designed to show how the UCC28051 could be configured in an off-line power factor corrected preregulator. The module was designed to operate over a universal input range of 85 V to 265 V with a 400-V dc regulated output. |
Support - Training
| ||||||||||||||||||||||||||||||||||||||||||||||||
| Get it Here |
| UCC28051EVM | |
| Name | UCC28051 Evaluation Module |
| Status | ACTIVE |
| Price (US$) | $49.00 |
| Order | Americas: Contact Distributor Contact TI Asia: Contact Distributor Europe: Contact Distributor Contact TI Japan: Contact Distributor |
| Technical Documents |
| Transition Mode PFC Controller (Rev. E) (slus515e.pdf, 686 KB) 15 Jun 2007 Download |
| Related Products |
| Name | Part# | Company | Tool Type |
| UCC38050 Evalution Module: 100-W Universal Line Input PFC Boost Converter | UCC38050EVM | Texas Instruments | Development Boards/EVMs |
| Part# | Name | Product Family |
| UCC28050 | Transition Mode PFC Controller | AC/DC and DC/DC Power Supplies |
| UCC28051 | PFC Controller for low to medium power applications requiring compliance with IEC 1000-3-2 | AC/DC and DC/DC Power Supplies |
| UCC38050 | Transition Mode PFC Controller | AC/DC and DC/DC Power Supplies |
| UCC38051 | PFC Controller for low to medium power applications requiring compliance with IEC 1000-3-2 | AC/DC and DC/DC Power Supplies |