UCC28060 Evaluation Module Status: ACTIVE

UCC28060EVM

      
         
  UCC28060EVM
NameUCC28060 Evaluation Module
StatusACTIVE
Price (US$)$49.00 
Order Options


Product Information

Description

The UCC28060 is a dual-phase, transition-mode Power Factor Correction (PFC) pre-regulator. The UCC28060EVM is an evaluation module with a 390 V, 300 W dc output that operates from a universal input of 85 VRMS to 265 VRMS and provides power factor correction.

The pre-regulator uses the UCC28060 PFC interleaved controller to shape the input current wave to provide power factor correction. This device uses TI's Natural Interleaving™ technology to interleave boost phases.

Support Software

  • UCC28060 Design Calculator (Rev. A) (sluc072a.zip, 134 KB)
    20 Jun 2007 zip

Order Options

 UCC28060EVM
Name UCC28060 Evaluation Module
Status  ACTIVE 
Price (US$) $49.00 
 
Order
Americas:
Contact Distributor
Contact Sales Rep
Contact TI

Asia:
Contact Distributor
Contact Sales Rep

Europe:
Contact Distributor
Contact Sales Rep
Contact TI

Japan:
Contact Distributor
Contact Sales Rep
 

Technical Documents

User Guides

  • UCC28060 300W Interleaved PFC Pre-Requlator User's Guide (Rev. B) (sluu280b.htm, 8 KB)
    11 Jul 2008  Abstract
  • A 600-W Interleaved Dual-Phase Transition Mode PFC Converter (Rev. A) (sluu299a.htm, 8 KB)
    29 Apr 2008  Abstract
    
Related Devices
Part# Name Product Family
UCC28060 Natural Interleaved Dual-Phase Transition-Mode PFC Controller AC/DC and DC/DC Power Supplies 

Support and Community

Customer Tags Help

No Tags are Available for this Part Number

Other Support