|
|
Product InformationDescriptionThe UCC28070 evaluation module is a 300W, two-phase interleaved, PFC pre-regulator that uses average current mode control techniques to achieve near unity power factor. The pre-regulator was designed to operate off a universal ac line input of 85V to 265V and provides a regulated 390V dc output. This evaluation module demonstrates TI's interleaved PFC control technology. What's IncludedSupport Software
Order Options
Technical DocumentsMost useful technical documents for UCC28070EVM Datasheet
Application Notes
User Guides
More Literature
|
| Related Devices | |||
| Part# | Name | Product Family | |
| UC2854 | High Power Factor Preregulator | AC/DC and DC/DC Power Supplies | |
| UC3854 | High Power Factor Preregulator | AC/DC and DC/DC Power Supplies | |
| UCC28060 | Natural Interleaved Dual-Phase Transition-Mode PFC Controller | AC/DC and DC/DC Power Supplies | |
| UCC28070 | Two-Phase Interleaved CCM PFC Controller | AC/DC and DC/DC Power Supplies | |