UCC28250EVM-564

Evaluation Module for UCC28250 Adv.PWM Controller w/ Pre-biased Load Op. on Secondary Side Control

UCC28250EVM-564

Order now

Overview

The UCC28250EVM-564 is a fully assembled and tested circuit for evaluating the UCC28250 Advanced PWM Controller with Pre-Bias Operation. The UCC28250EVM-564 comprises a symmetrical half bridge DC-DC converter which converts a 36V to 75V DC input to a 3.3V DC output with 100W maximum output power.

Features
  • Pre-biased Startup
  • Synchronous Rectifier Control Outputs with Programmable Delays (Including Zero Delay Support)
  • Voltage Mode Control with Input Voltage Feed-Forward or Current Mode Control
  • Primary or Secondary-Side Control
  • 3.3-V, 1.5% Accurate Reference Output
  • 1-MHz Capable Switching Frequency
  • 1% Accurate Cycle-by-Cycle Over Current Protection with Matched Duty Cycle Outputs
  • Programmable Soft-Start and Hiccup Restart Timer
AC/DC & DC/DC controllers (external FET)
UCC28250 Advanced half-bridge/full-bridge PWM controller with pre-bias operation UCC28251 Advanced half-bridge/full-bridge PWM controller with pre-bias operation for offline applications
Download View video with transcript Video

Order & start development

Evaluation board

UCC28250EVM-564 — Evaluation Module for UCC28250 Adv.PWM Controller w/ Pre-biased Load Op. on Secondary Side Control

Log in to order
In stock / Out of stock
Limit:
Not available on TI.com
TI's Standard Terms and Conditions for Evaluation Items apply.

Technical documentation

No results found. Please clear your search and try again.
View all 3
Type Title Date
Certificate UCC28250EVM-564 EU Declaration of Conformity (DoC) 02 Jan 2019
Application note Differences Between the UCC28251 and UCC28250 and Evaluation of the UCC28251 in (Rev. A) 15 Feb 2013
EVM User's guide Using the UCC28250EVM-564 (Rev. A) 07 Oct 2011

Support & training

TI E2E™ forums with technical support from TI engineers

View all forum topics

Content is provided "as is" by TI and community contributors and does not constitute TI specifications. See terms of use.

If you have questions about quality, packaging or ordering TI products, see TI support. ​​​​​​​​

Videos