UCC28514 Evaluation Module Status: ACTIVE

UCC28514EVM


      
         
Getting Started Documentation   Using the UCC28514 (Rev. A) (PDF 302 KB) 969 views
27 Jul 2004 

  UCC28514EVM
NameUCC28514 Evaluation Module
StatusACTIVE
Price (US$)$49.00 
Order Options


Product Information

Description

The UCC28514EVM Evaluation Module is a 100-W offline AC-DC voltage converter with Power Factor Correction (PFC). The prototype was designed to show how the UCC28514 could be configured to control a dc-regulated ouput offline with one control integrated circuit. The module was designed to operate over a universal input range of 85 V to 265 V with a regulated 240V, 100-W output.

What's Included

  • BOM
  • Downloadable gerber file
  • Populated EVM Board
  • Schematic
  • Test Procedure

Order Options

 UCC28514EVM
Name UCC28514 Evaluation Module
Status  ACTIVE 
Price (US$) $49.00 
 
Order
Americas:
Contact Distributor
Contact TI

Asia:
Contact Distributor

Europe:
Contact Distributor
Contact TI

Japan:
Contact Distributor
 

Technical Documents TI Recommends - Technical Documentation TI Recommends

Most useful technical documents for UCC28514EVM Help

Application Notes

User Guides

    
Related Devices
Part# Name Product Family
UCC28510 Advanced PFC/PWM Combination Controllers AC/DC and DC/DC Power Supplies 
UCC28511 Advanced PFC/PWM Combination Controllers AC/DC and DC/DC Power Supplies 
UCC28512 Advanced PFC/PWM Combination Controllers AC/DC and DC/DC Power Supplies 
UCC28513 Advanced PFC/PWM Combination Controllers AC/DC and DC/DC Power Supplies 
UCC28514 Advanced PFC/PWM Combination Controllers AC/DC and DC/DC Power Supplies 
UCC28515 Advanced PFC/PWM Combination Controllers AC/DC and DC/DC Power Supplies 
UCC28516 Advanced PFC/PWM Combination Controllers AC/DC and DC/DC Power Supplies 
UCC28517 Advanced PFC/PWM Combination Controllers AC/DC and DC/DC Power Supplies 

Support and Community

Customer Tags Help

No Tags are Available for this Part Number

Other Support