|
|
Product InformationDescriptionThe UCC28600 evaluation module (UCC28600EVM-65W) is a 65 W off-line quasi-resonant flyback converter providing an 18 V regulated output at 3.6 A of load current, operating from a universal ac input between 85 Vac and 265 Vac with a frequency range of 47 Hz to 63 Hz. The EVM uses the UCC28600 quasi-resonant flyback green-mode controller which integrates built-in state of the art energy saving features with high-level protection features to provide cost effective solutions for energy efficient power supplies. Features
Order Options
Technical DocumentsMost useful technical documents for UCC28600EVM-65W Datasheet
User Guides
|
| Related Devices | |||
| Part# | Name | Product Family | |
| UCC28600 | 8-Pin Quasi Resonant Flyback Green Mode Controller | AC/DC and DC/DC Power Supplies | |
Most Popular Tags for UCC28600EVM-65W: