UCC28600 Evaluation Module Status: ACTIVE

UCC28600EVM


      
         
  UCC28600EVM
NameUCC28600 Evaluation Module
StatusACTIVE
Price (US$)$49.00 
Order Options


Product Information

Description

The UCC28600 evaluation module (EVM) is a 120 W off-line quasi-resonant flyback converter providing a 19.4 V regulated output at 6.2 A of load current, operating from a universal AC input. The front end power factor correction(PFC) stage is controlled by the UCC28051 and will accommodate an input line voltage range of 85 VRMS to 265 VRMS and is designed to meet EIC61000-3-2 harmonic emissions requirements. The module uses the UCC28600 Quasi-Resonant Flyback green mode controller which integrates built-in state of the art energy saving features with high level protection features to provide cost effective solutions for energy efficient power supplies.

Features

  • 120 Watt 19.4 V output
  • Universal off-line input voltage range
  • Power factor correction controlled by the UCC28051
  • Multi-mode operation
  • Current mode control
    • Cycle-by-cycle power limit
    • Over current hiccup restart mode
  • Programmable over voltage protection
  • Internal over temperature protection
  • Less than 500mW input power during standby
  • Programmable soft start
  • PFC disable using the STATUS pin of the UCC28600
  • Regulation down to zero output current
  • Single-sided board layout

Support Software

Order Options

 UCC28600EVM
Name UCC28600 Evaluation Module
Status  ACTIVE 
Price (US$) $49.00 
 
Order
Americas:
Contact Distributor

Asia:
Contact Distributor

Europe:
Contact Distributor

Japan:
Contact Distributor
 

Technical Documents

Most useful technical documents for UCC28600EVM Help

Datasheet

User Guides

    
Related Devices
Part# Name Product Family
UCC28600 8-Pin Quasi Resonant Flyback Green Mode Controller  AC/DC and DC/DC Power Supplies 

Support and Community

Customer Tags Help

No Tags are Available for this Part Number

Other Support