|
|
Product InformationDescriptionThe UCC28810EVM-001 evaluation module is a 25 W off-line power factor correction (PFC) flyback converter providing 36 V at 750 mA maximum load current to power a string of lighting class LEDs. This EVM allows the customer to evaluate the UCC28810 in an application where LEDs can be used for general illumination applications that require dimming. Features
Order Options
Technical Documents
|
| Related Devices | |||
| Part# | Name | Product Family | |
| UCC28810 | LED Lighting Power Controller | AC/DC and DC/DC Power Supplies | |