|
|
Product InformationDescriptionThe UCC3952EVM-009 evaluation module provides complete protection for a single lithium-ion cell, including overcharge, overdischarge and short-circuit protection. Note that the UCC3952, using an internal MOSFET switch, requires only a single external decoupling capacitor to provide a complete protection solution. Bypass capacitor C1 is the only required external component. However, an optional capacitor C2 (installed) provides an increased level of protection against ESD and short circuits. By delaying the recovery from a shorted pack output, C2 increases the level of protection under conditions of intermittent short circuits. Further protection against voltage transients may be added by installing provisional capacitor C3. FeaturesUCC3952EVM-009 enhanced single cell lithium-ion battery protection IC EVM features include:
Order Options
Technical Documents
|
| Related Devices | |||
| Part# | Name | Product Family | |
| UCC3952-1 | Single Cell Lithium-Ion Battery Protection IC W/Internal FET And Vov = 4.20V | Battery Management | |
| UCC3952-2 | Single Cell Lithium-Ion Battery Protection IC W/Internal FET And Vov = 4.25V | Battery Management | |
| UCC3952-3 | Single Cell Lithium-Ion Battery Protection IC W/Internal FET And Vov = 4.30V | Battery Management | |
| UCC3952-4 | Single Cell Lithium-Ion Battery Protection IC W/Internal FET And Vov = 4.35V | Battery Management | |