UCD9112 Evaluation Module Status: ACTIVE

UCD9112EVM


      
         
  UCD9112EVM
NameUCD9112 Evaluation Module
StatusACTIVE
Price (US$)$49.00 
Order Options


Product Information

Description

The UCD9112EVM board is designed for 40 A synchronous buck converters. The output voltage range is from 0.4 V to 4 V. The operating input voltage range is from 5 V to 14 V. The UCD9112EVM is able to regulate output voltage, configure operation parameters, monitor the power-supply status, and communicate with the host through the Fusion-Digital-Power-Designer GUI.

    Evaluation Kit Contents:
  1. UCD9112 dual phase point of load EVM
  2. Universal serial bus (USB) interface adapter
  3. Ribbon cable
  4. USB cable
  5. CD including the TI-Fusion-Digital-Power-Designer program and references
  6. User's guide (this document)

Features

  • 5 V to 14 V input voltage range
  • 0.4 V to 4 V configurable output voltage range
  • Dual phase with maximum 40 A output current
  • Implementation of PMBus commands
  • Configurable software GUI
  • Digital Port_ID (PID) compensation
  • Convenient test points

What's Included

  • USB Cable
  • USB-to-GPIO Adapter

Support Software

Order Options

 UCD9112EVM
Name UCD9112 Evaluation Module
Status  ACTIVE 
Price (US$) $49.00 
 
Order
Americas:
Contact Distributor
Contact Sales Rep
Contact TI

Asia:
Contact Distributor
Contact Sales Rep

Europe:
Contact Distributor
Contact Sales Rep
Contact TI

Japan:
Contact Distributor
 

Technical Documents

Most useful technical documents for UCD9112EVM Help

Datasheet

User Guides

  • UCD9112EVM  (PDF 3497 KB)  961 views
    25 Sep 2007
    
Related Tools
Name Part# Company Tool Type
USB Interface Adapter EVM USB-TO-GPIO Texas Instruments Development Boards/EVMs 
Related Devices
Part# Name Product Family
UCD9112 Digital Dual-Phase Synchronous Buck Controller Fusion Digital Power(TM) Control Solutions 

Support and Community

Customer Tags Help

No Tags are Available for this Part Number

Other Support