USB Interface Adapter EVM Status: ACTIVE

USB-TO-GPIO


      
         
Getting Started Documentation   USB Interface Adapter Evaluation Module (PDF 857 KB) 3821 views
02 Aug 2006 

  USB-TO-GPIO
NameUSB Interface Adapter EVM
StatusACTIVE
Price (US$)$149.00 
Order Options


Product Information

Description

This EVM serves as an interface adapter or a bridge between a host PC (IBM™ compatible) and one or multiple slave devices via a standard type-A to mini-B USB cable. The communication between the USB interface adapter and the host PC is via USB, while the communication between the USB interface adapter and the slave device(s) is via an inter-integrated circuit (I²C), SMBus, PMBus and/or general-purpose inputs/outputs GPIOs. The bridge converts communication transactions between the USB and serial protocol.

Features

  • Supports master mode I²C, SMBus or PMBus as well as GPIO.
  • Supports USB1.1 full speed at 12 Mbit/s. The USB interface adapter is recognized by the host as a generic human interface device (HID), so no proprietary USB or HID driver is needed. Therefore, the USB interface adapter can be treated as a USB plug-and-play device.
  • Selects different clock speeds (either 100 kHz or 400 kHz) for I²C, PMBus, or SMBus communications.
  • Configures different pullup resistors for clock, data and ALERT signals (including open-drain).
  • Supports flexible I²C read or write transactions (specify raw data, instead of device address, command, etc.) .
  • Includes .NET DLL for supporting Windows .NET GUIs using the adapter.
  • No Windows dependencies other than the Microsoft .NET Framework version 2.0.

Support Software

Order Options

 USB-TO-GPIO
Name USB Interface Adapter EVM
Status  ACTIVE 
Price (US$) $149.00 
 
Order
Americas:
Contact Distributor
Contact TI

Asia:
Contact Distributor

Europe:
Contact Distributor
Contact TI

Japan:
Contact Distributor
 

Technical Documents TI Recommends - Technical Documentation TI Recommends

Most useful technical documents for USB-TO-GPIO Help

More Literature

    
Related Devices
Part# Name Product Family
UCD9080 Power Supply Sequencer and Monitor Fusion Digital Power(TM) Control Solutions 

Support and Community

Customer Tags Help

Most Popular Tags for USB-TO-GPIO:

View All Tags

Other Support