VCA2613 Evaluation Module Status: ACTIVE

VCA2613EVM


      
         
Getting Started Documentation   VCA261xEVM User's Guide (Rev. A) (PDF 403 KB) 756 views
21 Aug 2003 

  VCA2613EVM
NameVCA2613 Evaluation Module
StatusACTIVE
Price (US$)$99.00 
Order Options


Product Information

Description

The VCA2613 is a dual, variable gain amplifier including a low-noise preamp (LNP). The VCA2613EVM evaluation module is designed to provide a complete environment when evaluating the VCA2613. The user can apply the input signal either to the LNP, or directly to the VCA section. The differential outputs of the VCA2613 are buffered using an op amp in a difference amplifier configuration. This amplifier is also capable of driving a terminated 50ohm load, suitable for lab test equipment. Switches allow the user to operate the VCA2613 in all possible configurations.

The VCA2613EVM requires a +5V supply for the VCA2613 itself, and an additional +/-5V for the output buffer opamps. All signal inputs and outputs use SMA connectors.

Features

  • Fully assembled evaluation board for the VCA2613
  • Single-ended input configuration for the LNA
  • Transformer coupled single-ended to differential input for the VCA
  • Adjustable gain ranges

Order Options

 VCA2613EVM
Name VCA2613 Evaluation Module
Status  ACTIVE 
Price (US$) $99.00 
 
Order
Americas:
Contact Distributor

Asia:
Contact Distributor

Europe:
Contact Distributor
 

Technical Documents TI Recommends - Technical Documentation TI Recommends

Most useful technical documents for VCA2613EVM Help

User Guides

    
Related Devices
Part# Name Product Family
VCA2613 Dual Variable-Gain Amplifier With Low Noise Pre-Amp Amplifiers and Linear 

Support and Community

Customer Tags Help

No Tags are Available for this Part Number

Other Support