VCA2614 Evaluation Module Status: ACTIVE

VCA2614EVM


      
         
Getting Started Documentation   VCA2614/18/19EVM User's Guide (Rev. A) (HTM 8 KB) 265 views
21 Aug 2003 Read Abstract

  VCA2614EVM
NameVCA2614 Evaluation Module
StatusACTIVE
Price (US$)$99.00 
Order Options


Product Information

Description

The VCA2614 is a dual, variable gain amplifier with a 40dB gain range. The VCA2614EVM evaluation module comes as a completely assembled board ready to evaluate the VCA2614 in its various modes. The input signal is applied in single-ended form, while the differential outputs of the VCA2614 are buffered using an opamp in a difference amplifier configuration. This amplifier is also capable of driving a terminated 50ohm load, suitable for lab test equipment. Switches allow the user to operate the VCA2614 in all possible configurations.

The VCA2614EVM requires a +5V supply for the VCA2614 itself, and an additional +/-5V for the output buffer opamps. All signal inputs and outputs use SMA connectors.

Features

  • Fully assembled evaluation board for the VCA2614
  • Single-ended inputs and outputs
  • Adjustable gain ranges

Order Options

 VCA2614EVM
Name VCA2614 Evaluation Module
Status  ACTIVE 
Price (US$) $99.00 
 
Order
Americas:
Contact Distributor

Asia:
Contact Distributor

Europe:
Contact Distributor
 

Technical Documents TI Recommends - Technical Documentation TI Recommends

Most useful technical documents for VCA2614EVM Help

User Guides

    
Related Devices
Part# Name Product Family
VCA2614 Dual Variable-Gain Amplifier With Low Noise Pre-Amp Amplifiers and Linear 

Support and Community

Customer Tags Help

No Tags are Available for this Part Number

Other Support