VCA2615EVM Evaluation Module Status: ACTIVE

VCA2615EVM


      
         
Getting Started Documentation   VCA2615EVM User's Guide (PDF 277 KB) 740 views
25 Oct 2005 

  VCA2615EVM
NameVCA2615EVM Evaluation Module
StatusACTIVE
Price (US$)$149.00 
Order Options


Product Information

Description

The VCA2615 is a dual-channel, variable gain amplifier, combining a low-noise preamplifier (LNP) and a voltage-controlled amplifier. The VCA2615EVM evaluation module is designed to allow for a quick setup and ease of use in evaluating the performance. Various modes of operation can be configured, for example setting the LNP gain, or using the LNP outputs. The user can apply the input signal either to the LNP, or directly to the VCA section. The differential outputs of the VCA2615 are buffered using an op amp in a difference amplifier configuration.

The VCA2615EVM requires a +5V supply for the VCA itself, and +/-5V supplies for the buffer amplifiers. All signal inputs and outputs use SMA connectors.

Features

  • Populated, ready to use evaluation board for the VCA2615
  • Single-ended input configuration for the LNP
  • LNP gain settings
  • Transformer coupled inputs to the VCA
  • Adjustable output clamping level

What's Included

Order Options

 VCA2615EVM
Name VCA2615EVM Evaluation Module
Status  ACTIVE 
Price (US$) $149.00 
 
Order
Americas:
Contact Distributor

Asia:
Contact Distributor

Europe:
Contact Distributor

Japan:
Contact Distributor
 

Technical Documents TI Recommends - Technical Documentation TI Recommends

Most useful technical documents for VCA2615EVM Help

User Guides

    
Related Tools
Name Part# Company Tool Type
VCA2617EVM Evaluation Module VCA2617EVM Texas Instruments Development Boards/EVMs 
Related Devices
Part# Name Product Family
VCA2615 2-Channel Variable Gain Amplifier Amplifiers and Linear 

Support and Community

Customer Tags Help

No Tags are Available for this Part Number

Other Support