VCA2616 Evaluation Module Status: ACTIVE

VCA2616EVM


      
         
Getting Started Documentation   VCA261xEVM User's Guide (Rev. A) (PDF 403 KB) 756 views
21 Aug 2003 

  VCA2616EVM
NameVCA2616 Evaluation Module
StatusACTIVE
Price (US$)$99.00 
Order Options


Product Information

Description

The VCA2616 is a dual, variable gain amplifier including a low-noise preamplifier (LNP). The VCA2616EVM evaluation module is designed to provide a complete environment when evaluating the VCA2616. The user can apply the input signal either to the LNP, or directly to the VCA section. The differential outputs of the VCA2616 are buffered using an op amp in a difference amplifier configuration. This amplifier is also capable of driving a terminated 50ohm load, suitable for lab test equipment. Switches allow the user to operate the VCA2616 in all possible configurations.

The VCA2616EVM requires a +5V supply for the VCA2616 itself, and an additional +/-5V for the output buffer opamps. All signal inputs and outputs use SMA connectors.

Features

  • Fully assembled evaluation board for the VCA2616
  • Single-ended input configuration for the LNP
  • Transformer coupled, single-ended input for the VCA
  • Adjustable gain ranges

Order Options

 VCA2616EVM
Name VCA2616 Evaluation Module
Status  ACTIVE 
Price (US$) $99.00 
 
Order
Americas:
Contact Distributor

Asia:
Contact Distributor

Europe:
Contact Distributor
 

Technical Documents TI Recommends - Technical Documentation TI Recommends

Most useful technical documents for VCA2616EVM Help

User Guides

    
Related Devices
Part# Name Product Family
VCA2616 Dual, Variable Gain Amlifier w/Low Noise Pre-Amp Amplifiers and Linear 

Support and Community

Customer Tags Help

No Tags are Available for this Part Number

Other Support