VCA2617EVM Evaluation Module Status: ACTIVE

VCA2617EVM


      
         
Getting Started Documentation   VCA2617EVM User's Guide (PDF 1188 KB) 464 views
30 Nov 2005 

  VCA2617EVM
NameVCA2617EVM Evaluation Module
StatusACTIVE
Price (US$)$149.00 
Order Options


Product Information

Description

The VCA2617 is a dual-channel, continuously variable, voltage-controlled amplifier. The VCA2617EVM evaluation module is designed to allow for a quick setup and ease of use in evaluating the performance. Various modes of operation can be configured, for example using the transfomer coupled, or the direct single-ended input mode. The differential outputs of the VCA2617 are buffered using an op amp in a difference amplifier configuration.

The VCA2617EVM requires a +5 V supply for the VCA itself, and +/-5 V supplies for the buffer amplifiers. All signal inputs and outputs use SMA connectors.

Features

  • Populated, ready to use evaluation board for the VCA2617
  • Single-ended, transformer coupled input configuration
  • Independent Channel controls
  • Adjustable output clamping level

What's Included

Order Options

 VCA2617EVM
Name VCA2617EVM Evaluation Module
Status  ACTIVE 
Price (US$) $149.00 
 
Order
Americas:
Contact Distributor

Asia:
Contact Distributor

Europe:
Contact Distributor

Japan:
Contact Distributor
 

Technical Documents TI Recommends - Technical Documentation TI Recommends

Most useful technical documents for VCA2617EVM Help

User Guides

    
Related Tools
Name Part# Company Tool Type
VCA2615EVM Evaluation Module VCA2615EVM Texas Instruments Development Boards/EVMs 
Related Devices
Part# Name Product Family
VCA2617 2-Channel Variable Gain Amplifier Amplifiers and Linear 

Support and Community

Customer Tags Help

No Tags are Available for this Part Number

Other Support