VCA2618 Evaluation Module Status: ACTIVE

VCA2618EVM


      
         
Getting Started Documentation   VCA2614/18/19EVM User's Guide (Rev. A) (HTM 8 KB) 265 views
21 Aug 2003 Read Abstract

  VCA2618EVM
NameVCA2618 Evaluation Module
StatusACTIVE
Price (US$)$99.00 
Order Options


Product Information

Description

The VCA2618 is a dual, variable gain amplifier with a 45dB gain range. The VCA2618EVM evaluation module comes as a completely assembled board ready to evaluate the VCA2618 in its various modes. The input signal is applied in single-ended form, while the differential outputs of the VCA2618 are buffered using an opamp in a difference amplifier configuration. This amplifier is also capable of driving a terminated 50 ohm load, suitable for lab test equipment. Switches allow to operate the VCA2618 in all possible configurations.

The VCA2618EVM requires a +5V supply for the VCA2618 itself, and an additional +/-5V for the output buffer amplifier. All signal inputs and outputs use SMA connectors.

Features

  • Fully assembled evaluation board for the VCA2618
  • Single-ended inputs and outputs
  • Adjustable gain range

Order Options

 VCA2618EVM
Name VCA2618 Evaluation Module
Status  ACTIVE 
Price (US$) $99.00 
 
Order
Americas:
Contact Distributor

Asia:
Contact Distributor

Europe:
Contact Distributor
 

Technical Documents TI Recommends - Technical Documentation TI Recommends

Most useful technical documents for VCA2618EVM Help

User Guides

    
Related Devices
Part# Name Product Family
VCA2618 Dual, Variable Gain Amplifier with Input Buffer Amplifiers and Linear 

Support and Community

Customer Tags Help

No Tags are Available for this Part Number

Other Support