VCA8500BOARD 8-Channel VGA + LNP Devlopment Board Status: ACTIVE

VCA8500BOARD


      
         
  VCA8500BOARD
NameVCA8500BOARD 8-Channel VGA + LNP Devlopment Board
StatusACTIVE
Price (US$)$149.00 
Order Options


Product Information

Description

The VCA8500BOARD is designed to provide ease of use in evaluating the performance of the VCA8500, an 8 channel ultra-low power variable gain amplifier with low noise pre-amp. The development board operates in three modes: Stand-Alone, PC-Control, and Direct-Control. Stand-Alone mode uses an onboard microcontroller to enable the operation of the VCA8500. The functionality in Stand-Alone mode is limited to factory-programmed modes. PC-Control mode uses the included software to operate all of the functions of the VCA8500. The software was written on Windows XP and its operation has been verified with Windows XP. Direct-Control mode uses external control and data signals to control the functions of the VCA8500.

Features

The features are as follow:

  • Easy testing of the VCA8500
  • Single-ended input
  • Three modes of operation:
    • Stand-Alone
    • PC-Control
    • Direct-Control

What's Included

  • CD-ROM
  • Serial Interface cable DB9M-DB9F 2M

Support Software

Order Options

 VCA8500BOARD
Name VCA8500BOARD 8-Channel VGA + LNP Devlopment Board
Status  ACTIVE 
Price (US$) $149.00 
 
Order
Americas:
Contact Distributor
Contact Sales Rep
Contact TI

Asia:
Contact Distributor
Contact Sales Rep

Europe:
Contact Distributor
Contact Sales Rep
Contact TI

Japan:
Contact Distributor
Contact Sales Rep
 

Technical Documents

Most useful technical documents for VCA8500BOARD Help

User Guides

    
Related Devices
Part# Name Product Family
VCA8500 8-Channel, Ultra-Low Power Variable Gain Amplifier With Low-Noise Pre-Amp Amplifiers and Linear 

Support and Community

Customer Tags Help

No Tags are Available for this Part Number

Other Support