XIO2001 Evaluation Module Status: ACTIVE

XIO2001EVM


      
         
  XIO2001EVM
NameXIO2001 Evaluation Module
StatusACTIVE
Price (US$)$299.00 
Order Options


Product Information

Description

The XIO2001 Evaluation Board (EVM) implements a Peripheral Component Interconnect (PCI) Express to PCI bridge circuit using the Texas Instruments XIO2001 PCI Express to PCI Bus Translation Bridge. Designed as a half-width x1 PCi Express add-in card, it provides customers with three standard PCI slots.

Features

  • Full featured evaluation board for XIO2001 PCI Express to PCI bridge
  • Designed to work straight from the box, no driver needed
  • On-board EEPROM programmed with values that will allow the EVM to function in most systems
  • XIO2001 Performance Tuning software provides customers with the ability to easily tune the EVM to achieve maximum performance in their application via a Graphical User Interface
  • Onboard LEDs to indicate availability of power and status of certain control signals
  • Onboard regulators to derive 1.5V (for the XIO2001) and 12-V for the PCI connectors, while power for the 3.3V, 5V and 12V rails is provided by a combination of the add-in connector and IDE power connector

What's Included

Order Options

 XIO2001EVM
Name XIO2001 Evaluation Module
Status  ACTIVE 
Price (US$) $299.00 
 
Order
Americas:
Contact Distributor

Asia:
Contact Distributor

Europe:
Contact Distributor

Japan:
Contact Distributor
 

    
Related Devices
Part# Name Product Family
XIO2001 x1 PCI Express to PCI Bus Translation Bridge PCI Express 

Support and Community

Customer Tags Help

No Tags are Available for this Part Number

Other Support