SCHS169D November   1998  – March 2022 CD54HC251 , CD54HCT251 , CD74HC251 , CD74HCT251

PRODUCTION DATA  

  1. Features
  2. Description
  3. Revision History
  4. Pin Configuration and Functions
  5. Specifications
    1. 5.1 Absolute Maximum Ratings
    2. 5.2 Recommended Operating Conditions (1)
    3. 5.3 Thermal Information
    4. 5.4 Electrical Characteristics
    5. 5.5 Switching Characteristics
  6. Parameter Measurement Information
  7. Detailed Description
    1. 7.1 Overview
    2. 7.2 Functional Block Diagram
    3. 7.3 Device Functional Modes
  8. Power Supply Recommendations
  9. Layout
    1. 9.1 Layout Guidelines
  10. 10Device and Documentation Support
    1. 10.1 Documentation Support
      1. 10.1.1 Related Documentation
    2. 10.2 Receiving Notification of Documentation Updates
    3. 10.3 Support Resources
    4. 10.4 Trademarks
    5. 10.5 Electrostatic Discharge Caution
    6. 10.6 Glossary
  11. 11Mechanical, Packaging, and Orderable Information

Package Options

Refer to the PDF data sheet for device specific package drawings

Mechanical Data (Package|Pins)
  • N|16
  • D|16
Thermal pad, mechanical data (Package|Pins)
Orderable Information

Features

  • Selects one of eight binary data inputs
  • Three-state output capability
  • True and complement outputs
  • Typical (data to output) propagation delay of 14 ns at VCC = 5 V, CL = 15 pF, TA = 25 ℃
  • Fanout (over temperature range)
    • Standard outputs : 10 LSTTL loads
    • Bus driver outputs : 15 LSTTL loads
  • Wide operating temperature range : – 55 ℃ to 125 ℃
  • Balanced propagation delay and transition times
  • Significant power reduction compared to LSTTL logic ICs
  • Alternate source is Philips
  • HC types
    • 2 V to 6 V operation
    • High noise immunity : NIL = 30 %, NIH = 30% of VCC at VCC = 5 V
  • HCT types
    • 4.5 V to 5.5 V operation
    • Direct LSTTL input logic compatibility, VIL = 0.8 V (Max), VIH = 2 V (Min)
    • CMOS input compatibility, II ≤ 1 μA at VOL, VOH