SLPS667A February 2017 – July 2017 CSD17318Q2
PRODUCTION DATA.
Refer to the PDF data sheet for device specific package drawings
This 30-V, 12.6-mΩ, 2-mm × 2-mm SON NexFET™ power MOSFET is designed to minimize losses in power conversion applications and optimized for 5-V gate drive applications. The 2-mm × 2-mm SON offers excellent thermal performance for the size of the package.
TA = 25°C | TYPICAL VALUE | UNIT | ||
---|---|---|---|---|
VDS | Drain-to-Source Voltage | 30 | V | |
Qg | Gate Charge Total (4.5 V) | 6.0 | nC | |
Qgd | Gate Charge Gate-to-Drain | 1.3 | nC | |
RDS(on) | Drain-to-Source On-Resistance | VGS = 2.5 V | 20 | mΩ |
VGS = 4.5 V | 13.9 | |||
VGS = 8 V | 12.6 | |||
VGS(th) | Threshold Voltage | 0.9 | V |
PART NUMBER | QTY | MEDIA | PACKAGE | SHIP |
---|---|---|---|---|
CSD17318Q2 | 3000 | 7-Inch Reel | SON 2.00-mm × 2.00-mm Plastic Package |
Tape and Reel |
CSD17318Q2T | 250 |
TA = 25°C | VALUE | UNIT | |
---|---|---|---|
VDS | Drain-to-Source Voltage | 30 | V |
VGS | Gate-to-Source Voltage | ±10 | V |
ID | Continuous Drain Current (Package Limited) | 21.5 | A |
Continuous Drain Current (Silicon Limited), TC = 25°C | 25 | ||
Continuous Drain Current(1) | 10 | ||
IDM | Pulsed Drain Current, TA = 25°C(2) | 68 | A |
PD | Power Dissipation(1) | 2.5 | W |
Power Dissipation, TC = 25°C | 16 | ||
TJ, TSTG |
Operating Junction, Storage Temperature |
–55 to 150 | °C |
EAS | Avalanche Energy, Single Pulse, ID = 12.4 A, L = 0.1 mH, RG = 25 Ω |
7.7 | mJ |
On-State Resistance vs Gate to Source Voltage |
Gate Charge |