SLVAEY8 November   2020 LM158QML-SP

 

  1.   1
  2.   2
  3.   3
  4.   4
  5.   5
  6.   6
  7.   7
  8.   8
  9.   9
  10.   10

Design Goals

ParameterDesign Goal
Input voltage range–4 V to –3 V
Output voltage–2.5 V
Output current range0 mA to 100 mA
Total ionizing dose100 krad (Si)
Single-event latch-up immunity75 MeV-cm2/mg