SCLS392G April   1998  – February 2015 SN74LV86A

PRODUCTION DATA.  

  1. Features
  2. Applications
  3. Description
  4. Simplified Schematic
  5. Revision History
  6. Pin Configuration and Functions
  7. Specifications
    1. 7.1  Absolute Maximum Ratings
    2. 7.2  ESD Ratings
    3. 7.3  Recommended Operating Conditions
    4. 7.4  Thermal Information
    5. 7.5  Electrical Characteristics
    6. 7.6  Switching Characteristics, VCC = 2.5 V ±0.2 V
    7. 7.7  Switching Characteristics, VCC = 3.3 V ±0.3 V
    8. 7.8  Switching Characteristics, VCC = 5 V ±0.5 V
    9. 7.9  Noise Characteristics for SN74LV86A
    10. 7.10 Operating Characteristics
    11. 7.11 Typical Characteristics
  8. Parameter Measurement Information
  9. Detailed Description
    1. 9.1 Overview
    2. 9.2 Functional Block Diagram
    3. 9.3 Feature Description
    4. 9.4 Device Functional Modes
  10. 10Application and Implementation
    1. 10.1 Application Information
    2. 10.2 Typical Application
      1. 10.2.1 Design Requirements
      2. 10.2.2 Detailed Design Procedure
      3. 10.2.3 Application Curve
  11. 11Power Supply Recommendations
  12. 12Layout
    1. 12.1 Layout Guidelines
    2. 12.2 Layout Example
  13. 13Device and Documentation Support
    1. 13.1 Related Links
    2. 13.2 Trademarks
    3. 13.3 Electrostatic Discharge Caution
    4. 13.4 Glossary
  14. 14Mechanical, Packaging, and Orderable Information

Package Options

Refer to the PDF data sheet for device specific package drawings

Mechanical Data (Package|Pins)
  • D|14
  • DB|14
  • DGV|14
  • PW|14
  • NS|14
Thermal pad, mechanical data (Package|Pins)
Orderable Information

1 Features

  • 2-V to 5.5-V VCC Operation
  • Max tpd of 8 ns at 5 V
  • Typical VOLP (Output Ground Bounce) <0.8 V at VCC = 3.3 V, TA = 25°C
  • Typical VOHV (Output VOH Undershoot) >2.3 V at VCC = 3.3 V, TA = 25°C
  • Support Mixed-Mode Voltage Operation on All Ports
  • Latch-Up Performance Exceeds 250 mA per JESD 17
  • ESD Protection Exceeds JESD 22
    • 2000-V Human-Body Model (A114-A)
    • 200-V Machine Model (A115-A)
    • 1000-V Charged-Device Model (C101)

2 Applications

  • EPOS
  • Programmable Logic Controller (PLC)
  • DCS and PAC: Analog Input Module
  • Medical Meters: Portable
  • Server Motherboard
  • Printer

3 Description

The ’LV86A devices are quadruple 2-input exclusive-OR gates designed for 2-V to 5.5-V VCC operation.

These devices contain four independent 2-input exclusive-OR gates. They perform the Boolean function Y = A ⊕ B or Y = AB + AB in positive logic.

A common application is as a true/complement element. If one of the inputs is low, the other input is reproduced in true form at the output. If one of the inputs is high, the signal on the other input is reproduced inverted at the output.

Device Information(1)

PART NUMBER PACKAGE BODY SIZE (NOM)
LV86A VQFN (14) 3.50 mm × 3.50 mm
SOIC (14) 8.65 mm × 3.91 mm
SOP (14) 10.30 mm × 5.30 mm
SSOP (14) 6.20 mm × 5.30 mm
TSSOP (14) 5.00 mm × 4.40 mm
  1. For all available packages, see the orderable addendum at the end of the data sheet.

4 Simplified Schematic

SN54LV86A SN74LV86A exclusive_OR_CLS392.gif
A. These are five equivalent exclusive-OR symbols valid for an ’LV86A gate in positive logic; negation can be shown at any two ports. See Functional Block Diagram for more information.