Digital Signal Processors & ARM Microprocessors

Platforms

DSP & ARM MPU Design Support

Getting Started

Selection Tool

TMS320C6416 DSP Starter Kit (DSK)

The TMS320C6416 DSP Starter Kit (DSK), developed jointly with Spectrum Digital, provides system design engineers with an easy-to-use, cost-effective development tool for high-performance TMS320C6000™ DSP designs. This fixed-point DSK targets a variety of high-performance applications such as multi-channel wireless, video and media infrastructure, video-imaging, network and other processing-intensive applications.

The C6416 DSK is based on the high-performance TMS320C6416 DSP which is a 720 MHz device that can achieve up to 5760 MIPS in performance. The processing-intensive C6416 DSP architecture features a two-level cache and VLIW parallelism capable of performing eight 32-bit instructions per cycle. Included on the C6416 DSK, is 16 MB of SDRAM for handling high-performance, memory intensive applications such as multi-channel systems.


The C6416 DSK is available now at an introductory price of US $395.00 and includes:

  • C6713 DSK512K of non-volatile FLASH memory
  • 16-bit stereo codec
  • Four 3.5-mm audio jacks
  • Standard JTAG interface with 8-pin connector
  • Plug-and-play JTAG support via USB
  • Expansion port connectors for plug-in modules
  • +5-volt universal power supply
  • Fast simulators enabling Cache Analysis
  • Multi-Event Profiling
  • MATLAB 30-day free evaluation
  • Support for third party daughter cards
  • DSK quick start guide and technical reference