|
High–Speed Amplifier Well–Suited for Infrastructure and High–End ImagingTo complement the C6455 DSP, TI offers the industry’s lowest noise, lowest distortion fully–differential amplifier for driving high–speed analog–to–digital (ADC) up to 100 MHz. With one–third less settling time than previous fully differential amplifiers, the 1.9 GHZ THS4509 is ideal for demanding applications such as test and measurement, medical imaging, communications infrastructure and industrial. It is also well–suited for driving other high- performance ADCs, including the ADS5500 14–bit, 125–MSPS ADC. TI’s high–speed amplifiers and ADCs, along with the company’s RF, digital down converter and C6455 DSP, provide a truly state–of–the–art signal chain for wideband applications. View complete details on Power Management |
|