|
| Note for web: In order to fully support our customers with the available SW as soon as possible, we will be releasing the OMAP-L137/TMS320C6747 Floating Point Starter Kit with the following schedule: | |||||||
| Release 1 | Release 2 | Release 3 Beta | GA SDK | ||||
| Handoff Dates | October 2008 | December 2008 | January 2009 | First Quarter 2009 | |||
| Overview | DSP algorithm development - Benchmarking - Functionality Verification - Optimization NOTE: Not recommended for Linux program development of ARM or significant system peripheral development |
Added Funcationality to release 1: DSP device drivers (partial list) TCP/IP Stack provided for DSP Linux support package (LSP): - Linux kernel - device drivers (partial list) - TCP/IP networking stack - bootloader |
Added Functionality to release 2: DSP and Linux device drivers (complete list) Interprocessor Communication between ARM and DSP SW Framework to leverage combined ARM and DSP |
Added Functionality to release 3 Beta: | |||
| Delivery Method | Provided in Kit | Downloadable via "What is this link?" | Downloadable via "What is this link?" AND provided in kit | Provided in Kit | |||
| SW Tools | DSK limited Code Composer Studio 3.3x - Included with the kit |
DSK limited Code Composer Studio 3.3x - Included with the kit |
DSK limited Code Composer Studio 3.3x - Included with the kit |
DSK limited Code Composer Studio 3.3x - Included with the kit |
|||
| Codegen Tools 6.1.5 - for both ARM and DSP |
Codegen Tools 6.1.5 | Codegen Tools 6.1.5 | Codegen Tools 6.1.5 | ||||
| Gnu Linux Toolchain - Linux support package not included until release 2 - Not to be used with release 1 - Toolchain provided for use with future Linux bootloader, kernel and driver releases |
Gnu Linux Toolchain | Gnu Linux Toolchain | Gnu Linux Toolchain | ||||
| OS | DSP BIOS 5.33 | DSP BIOS 5.33 | DSP BIOS 5.33 | DSP BIOS 5.33 | |||
| Demo Version of MontaVista Pro 5.0 - Linux support package not included until release 2 |
Demo Version of MontaVista Pro 5.0 | Demo Version of MontaVista Pro 5.0 | Demo Version of MontaVista Pro 5.0 | ||||
| Register Configuration Macros -- ('C' macros used for reading/writing of configuration registers) |
All | All | All | All | |||
| DSP/BIOS Drivers DSP device drivers for peripherals |
none | EDMA low level driver | McASP | EDMA low level driver | McASP | EDMA low level driver | McASP |
| I2C | GPIO | LCDc | GPIO | LCDc | |||
| SPI | I2C | I2C | USB | ||||
| UART | SPI | SPI | NAND | ||||
| UART | UART | MMC/SD | |||||
| DSP/BIOS-based file system | |||||||
| Linux Drivers - ARM/Linux device drivers for peripherals |
none | GPIO | McASP | GPIO | McASP | GPIO | McASP |
| I2C | USB - Preliminary | I2C | LCDc | I2C | LCDc | ||
| SPI | SPI | USB | SPI | USB | |||
| UART | UART | NAND | UART | NAND | |||
| Eth MAC | Eth MAC | MMC/SD | Eth MAC | MMC/SD | |||
| DSP TCP/IP Network stack | none | none | TCP/IP Network Stack/ Eth MAC driver | TCP/IP Network Stack/ Eth MAC driver | |||
| Framework | none | none | Codec Engine/Framework Components | Codec Engine/Framework Components | |||
| Interprocessor Comm. b/w ARM and DSP | none | none | Link 1.6x | Link 1.6x | |||
| DSP Boot | See app note downloadable separately | See app note downloadable separately | See app note downloadable separately | See app note downloadable separately | |||
| Linux Boot | none | UBL, U-Boot, Flashwriter, Modes | UBL, U-Boot, Flashwriter, Modes | UBL, U-Boot, Flashwriter, Modes | |||