Digital Signal Processors & ARM Microprocessors

Platforms

Community & Design Support

Getting Started

Selection Tool


Aethra

Aethra Aethra leverages TI’s DaVinci™ technology-based integrated solution to provide their compact, new generation video phones for personal IP and ISDN video conferencing, with better processing power and framework software. Using a single DaVinci digital media processor, Aethra was able to integrate a complete H.264-based IP videophone, providing full software programmability and codec flexibility and leveraging TI Code Composer Studio™ IDE (single development environment), thereby reducing their time to market and achieving optimum system cost.


Back to Top

Amino Technologies Plc/IntAct™

Amino Technologies Plc/IntAct IntAct, an Amino Technologies Plc company, develops and licenses software and hardware technology for broadband connected devices. IntAct’s internet protocol set-top box (IP STB) hardware reference design with H.264 standard definition (SD) performance is based on DaVinci™ technology and can be licensed by telcos and system integrators looking for a turnkey IP STB, which enables licensees to have the STB manufactured directly through Contract Equipment Manufacturers (CEMs) or ODMs (Original Device Manufacturers) and stamp their name onto the STB.


Back to Top

Archos

Archos ARCHOS, a leader in portable digital entertainment solutions, offers award-winning digital pocket-sized products that feature audio and video recording, photo viewing, gaming, as well as other multimedia and productivity applications. The latest line of ARCHOS portable multimedia players, the 404, 504 and 604 utilize DaVinci technology which offers reduced power consumption and an exceptional combination of audio, video, imaging and system control functionality for the portable media player (PMP) market. The new ARCHOS PMPs combine the right mix of high-quality video, battery life, sleek design and advanced features to drive consumer demand. The new ARCHOS products provide slim form factors with the 404 and 404 Camcorder, extreme capacity with the 160GB 504, and the latest innovations with the 604 and 604 Wi-Fi. The ARCHOS 404 and 604 are among the brightest screens in the industry, offering more than 16 million colors.


Back to Top

AVM

FRITZ! Media 8020 For AVM, the DaVinci™ technology enabled the design of a high-perfomance IP STB SoC solution. This solution met all of their customer’s requirements for quick video on demand (VoD) navigation and enabled the use of high-efficient video codecs. Since its launch, AVM’s FRITZ!Box family has grown to not only network computers to ADSL lines, but also enable Internet access over cable-free WLAN links while providing the advantages of Internet telephony over existing telephones.

The AVM FRITZ! Media 8020 streams digital content to users’ televisions from a wireless connection, and is compatible with Universal Plug & Play standards. This means that users can easily play local content from media servers and hard drives. FRITZ! Media also features integrated WM DRM 10 support for VoD.


Back to Top

AWOX

AWOX AWOX, a leader in the home networking market, offers SALAI, an advanced digital media adaptor (DMA) and Home Media server reference design based on TI's DaVinciTM technology. Leveraging TI's fully programmable DaVinci TMS320DM644x processors and TI's WLAN development kit for consumer electronics, AWOX has integrated its highly flexible UPnP (Universal Plug and Play) compliant software architecture on SALAI, enabling original equipment manufacturers (OEMs) to get to market quickly with robust and interoperable innovative digital media solutions. With the SALAI complete hardware and software platform, a flexible turn-key solution is now available to manufacturers to easily develop software plug-ins in order to customize advanced feature sets based on the requirements of their customers.


Back to Top

CEZZER

CEZZER CEZZER Multimedia Technologies – CEZZER videoclub
Paris-based CEZZER Multimedia Technologies used the DaVinci™ technology-based TMS320DM644x as the sole digital media processor in its CEZZER videoclub product, which provides video-on-demand (VOD) services to Internet subscribers with a connection rate of 512 Kbps. The DM644x proved its worth in the time to market; CEZZER was able to develop the HD40 videoclub in 18 months. Now HD VOD content is readily available to everyone, including French Internet subscribers who do not have high-speed Internet connections and can't access existing VOD on TVs that come with triple-play offers.

Back to Top

GE Inspection Technologies

GE Inspection Technologies XL Go, the latest video borescope from GE Inspection Technologies, uses TI’s DaVinci™ technology to break through previous video borescope boundaries. DaVinci technology allowed designers to reduce system weight and size by more than 80 percent from their existing XLG3 video borescope. TI’s power-efficient DaVinci-based digital media processor provides exceptional digital video and extended battery life while allowing for proprietary measurement techniques.


Back to Top

GE Security

GE Security With a more than five-year relationship with TI, GE Security leveraged TI’s DaVinci technology to meet their hardware objective of a multi-generational platform for future codec enhancement. TI’s DaVinci technology provided the power to handle GE Security’s processing needs for compression and still leave room for expansion and extension. GE Security cites DaVinci support of Ethernet and USB interfaces and TI’s familiarity with GE Security’s working environment as further examples of why TI was integral to their design.


Back to Top

Hikvision

Hikvision Hikvision’s digital surveillance products feature TI’s DaVinci™ technology and Hikvision’s own patented H.264 video compression algorithm. Hikvision was established in 2001 and began cooperation with TI beginning in 2003 by releasing a PCI add-on card and DVR based on the TMS320DM642 digital media processor. In 2006, they released new products (DVS, IP module, IP camera) with DaVinci technology at their core. Their decision to utilize DaVinci technology facilitated their ability to quickly complete designs for a variety of products from one core technology. TI’s testing technology has allowed Hikvision to leverage its relationship and cooperation with TI to guarantee the stability and quality of its products. Hikvision DS-2CDXXX series IP cameras are designed especially for remote surveillance. Their choice to put DaVinci technology at their core also enabled the use of an embedded Linux OS, creating a more steady and reliable solution.


Back to Top

Humax

Humax Humax, one of the leading set top box manufacturers in the world and known in the industry as the Easy DigitalTM company, leverages TI's DaVinci digital media processor platform to achieve T-Online Certification for its three-in-one RG-100 set top box. The RG-100 is a unique product that combines a digital satellite set top box with a personal video recorder and an IP Video on Demand decoder, as well as support for multiple advanced video formats, such as MPEG-4 and H.264.


Back to Top

Image Sensing Systems

Solo Terra Image Sensing Systems, Inc. (ISS) has created a new generation of advanced, intelligent Autoscope products. The Autoscope Terra™ family of products, which includes the Autoscope Solo Terra and Autoscope RackVision Terra systems, targets Intelligent Transportation Systems markets which include intersection control, highway monitoring and tunnel safety. Autoscope Terra products instantly generate high-quality video output made possible by utilizing TI’s DaVinci TMS320DM6446 SoC, TMS320DM644x Digital Video Evaluation Module (DVEVM), and the Digital Video Software Development Kit (DVSDK).


Back to Top

Keda Communications Ltd.

TrueSens Kedacom, a leading video communication solutions provider based in China, delivers the TrueSens videoconferencing system for the small to medium–sized enterprises. Based on the DaVinci TMS320DM6446 Digital Media system-on-chip and software technology, the TrueSens videoconferencing system will provide enterprises with superior quality, secure, low-cost and easy-to-use video communication solutions by effectively solving issues in the enterprise video system deployment and applications. TrueSens will enable video communication over the Internet without the extra cable leasing cost, which will greatly reduce the system operational cost and simplify system deployment.


Back to Top

Konka Group Ltd.

Konka IPB5310 Konka IPB5310
The Konka IPB5310, ideal for home video and audio entertainment, delivers a low-cost solution that is easy to implement, boosting the adoption of IPTV services in China and worldwide. The programmable processors at the foundation of TI's DaVinci™ technology enabled Konka to develop an IP STB product, which is cost effective and easy to upgrade--both of which are vital in this growing market. The IPB5310 can be applied for IPTV services, video on demand (VOD), time-shifted TV, web browsing service, SMS and MMS informing services, information broadcast service and local and online gaming service. It can also be used as an MP3 player or electronic album, supporting MP3 audio playback and photo display through a USB interface. The IP set-top box supports multiple codecs: including MPEG2, MPEG4, WMV9/VC-1 and H.264.


Back to Top

Lumenera

Lumenera Available at unique price points and performance levels to meet a broad range of applications and custom designs, the Li series from Lumenera Corporation enables analysis at the camera head, relieving the network of loading real-time video to backroom servers. For a fraction of the cost of a dedicated server, TI's DaVinci technology allows the camera itself to run the full suite of analytics from ObjectVideo® OnBoardTM. The Li045, Lumenera's initial intelligent camera utilizing TI's DaVinci technology, is the first to make use of an ultra-wide dynamic range (120+dB) sensor, which overcomes the issue of washed out images in challenging lighting environments. This enables quality images in all situations to ensure that critical video is captured.


Back to Top

Maxian

Maxian Maxian’s D900 portable media player (PMP) demonstrates the flexibility of DaVinci technology. The D900 PMP runs with a 4.3-inch touch-sensitive LCD, Wi-Fi, SD/MMC expandability, s-video out, DMB, integrated speakers and microphone. It also supports a wide range of standard codecs including, WMV, DivX, XviD, H.264, MPEG-2, MP3, AC3, OGG, FLAC, APE and more.


Back to Top

Nexvision

Nexdome Nexvision, a manufacturer of IP network video security solutions, offers the Nexdome® Dragonfly IP video security camera. Leveraging the DaVinci dual-core TMS320DM644x processor, the Nexdome Dragonfly creates a versatile, plug-and-play video security solution that can be tailored to meet specific customer demands, benefiting from the implementation of open industry standards such as Linux, MPEG4 and real-time streaming network protocols to offer seamless integration of the camera into global surveillance systems. The Dragonfly provides an open camera platform that is highly suited to large area surveillance applications such as public transportation, utility plants and medical centers.


Back to Top

Red Embedded Design

Red Embedded Design Red Embedded Design, a provider of embedded video technology for videophone, IPTV and mobile devices, selected Texas Instruments’ DaVinci digital media processors for their product range, including the VPHS400 and VPHS300.

Red Core technology running on TI DaVinci processors enables a range of broadband appliances with exceptional videophone quality, video streaming, browsing and a host of other applications for screens from seven inches to large-screen televisions. By utilizing DaVinci technology, Red Embedded is able to spin multiple variants of their products (IP STBand desktop-type) while leveraging the same core technology.

Back to Top

Sentivision Co., Ltd.


Sentivision SV-300
Sentivision SV-300
Sentivision is an innovative provider of cutting-edge IPTV media solutions and products for the digital entertainment market. Sentivision’s SV-300 IP set-top box is a single-chip, low-cost device, which features IPTV and video on demand (VOD) functionality in a small form-factor design. The SV-300 supports the H.264 AVC compression standard for broadcast IPTV delivery. Built on DaVinci™ technology, the SV-300 delivers superb video and audio quality by utilizing the H.264 AVC compression standard for video stream decoding.

Back to Top

Slingbox


Slingbox
Slingbox SOLO is designed to meet the varied requirements of today’s multi-faceted TV-viewing households. The product includes standard (4:3) and widescreen (16:9) video support and streams in full VGA resolution (640x480). Slingbox SOLO utilizes DaVinci technology and accepts inputs from either standard definition or high definition set top boxes, giving customers the ability to connect virtually any Audio/Video device via component video, S-Video or composite video connectors and features integrated looping outputs for each input. Slingbox SOLO delivers the home TV experience to a variety of computing displays including Mac and Windows-based computers as well as Windows Mobile, Palm OS and Symbian-based smartphones.

Back to Top

Thomson


Thomson
Thomson, a world leader in digital video technologies, launched Thomson’s WiFi Tablet designed to help provide customers with a multi-room IPTV video on-demand and broadband entertainment experience. The WiFi Tablet eliminates the need to deploy multiple set-top boxes and associated cabling or for the customer to own a personal computer. TI's integrated system solution in DaVinci technology furthered Thomson's goal of quickly creating an innovative and feature-rich portable multimedia terminal offering the best combination of performance, quality and power efficiency.

Back to Top

VCA Technology


VCA Technology
VCA taps DaVinci™ technology for video analytics solution – VCA Technology has selected TI DaVinci™ technology for its video analytics software suite, VCAsys, which can turn a video camera into an intelligent, information-gathering device. VCAsys-equipped cameras can perform intelligent analysis of motion, including intrusion detection and vehicle monitoring.

Back to Top

Widevine


Widevine
Widevine Technologies, the leading provider of content protection and forensic watermarking solutions for IP video, has embedded its protection capabilities into TI’s DaVinci digital media processors to facilitate secure consumption of broadcast and VOD content on a wide range of consumer devices. The Widevine Cypher Virtual SmartCardTM secures content processed by TI's DaVinci technology. The collaboration underscores TI's vision of packaging key streaming media technologies on TI silicon to give manufacturers low-risk, easy-to-use solutions, and further bolsters the Widevine Digital Media Processor Partner Program, which enables consumer electronics manufacturers to deliver an appropriate level of content protection out of the box. This means video operators have the ability to deliver high quality, premium content to a wide footprint of available devices that are Hollywood studio approved for secure content consumption.

Back to Top

Yuxing

YX-5821A In 2001, Yuxing Software Company was founded in the People’s Republic of China. Since 2003, Yuxing has been successfully cooperating with PCCW-HK for years, as its IP STB provider. The “NOW” broadband services from PCCW through ADSL network provide subscribers with colorful TV frequency choices. After years of development, Yuxing provides IP STB worldwide. The YX-5821A is the latest Yuxing-developed broadband IP STB with a TI DaVinci digital media processor plan at its core. Yuxing’s decision to leverage DaVinci technology allowed them to provide a simple and compact shape and to support the decoding and playing of such code streams as H.264 and MPEG-2. Additionally, this also enabled Yuxing to take advantage of software that is easily expanded and can be used by a variety of users to provide many value-added services such as video-on-demand, TV and broadcasting and network games.


Back to Top

News

  • New DaVinci Processor Optimized for Portable Video Applications
  • Learn more
  • New DaVinci™ Processors Ideal for Cost-Sensitive Digital Media Applications
  • Learn more
  • Digital Video EVM for fast development
  • Learn more
  • Software Development Kit now available
  • Learn more