Accelerate development of your digital video application with DaVinci™ technology
TMS320DM357 ARM
– based processor offers OEMs H.264 at D1 resolution and increased compression for greater storage and streaming capability for cost-sensitive digital video applications.
The DM357 digital media processor based on
DaVinci technology supports a range of video and speech codecs including free, production-quality H.264, MPEG-4 encoding and decoding at 30fps per channel, JPEG encoding and decoding at 50 MPixels per second, and G.711 codecs that do not require licensing fees, or royalties to TI. The device enables customers to quickly develop a scaleable product line on TI?s digital media processors.
Powered by an ARM926EJ-S core with up to 270 MHz clock speeds, the DM357 allows developers to re-use intellectual property from the robust DaVinci technology portfolio or leverage IP from the vast open-source resources for ARM-based processing to speed them through the development process. Other applications that will benefit from implementing the DM357 include commercial products, such as ultra low-cost digital video recorders (DVR) and portable test equipment.
In addition, the DM357 DVEVM helps designers achieve the fastest possible time to market, with optimized MontaVista Linux, an uboot loader and drivers for a complete peripheral set including Video Input/Output, Audio In/ Out, an external EMAC, USB 2.0 On-The-Go and JTAG for test. Learn more
DaVinci Resources
Customer Products
See the innovative customers that are leveraging the unprecedented combination of performance and low-power of the DaVinci platform.
DaVinci News
November 18, 2008
TMS320DM357 ARM-based processor offers OEMs H.264 at D1 resolution and increased compression for greater storage and streaming capability for cost-sensitive digital video applications.
Learn more
|


Online Training
|