Other C5000 Resources
|
C5000 based low cost development tools for easy access to DSP development
TI has created ultra low cost development tools that are easy to use to support the C5000 DSP platform. These low cost tools are USB powered and have a very small
form factor but provide all the hardware and software needed so you can get started designing today.
TMS320C5515 eZdsp™ USB stick development tool: Expands low cost development tools offering for $79 US
C5515 eZdsp USB stick dev tool features:
- TMS320C5515 fixed point low power DSP
- Embedded XDS100 emulator
- SPI 64KB EEPROM and
- 2MB NOR Flash
- Expansion connector for BT and Chipcon modules
- MicroSD card slot
- USB2.0 device interface
- TLV320AIC3204 32-bit programmable low power stereo codec
- Line In, Headphone Out Connectors
- Expansion connector
- Removable USB stick enclosure
- Includes Code Composer Studio 4.0
- Full documentation on CD-ROM
- Software
- Designers can readily target the TMS320VC5515 DSP through TI's robust and comprehensive Code Composer Studio development platform, including:
- A complete Integrated Development Environment (IDE), an efficient optimizing C/C++ compiler assembler, linker, debugger, integrated CodeWright editor with CodeSense technology for faster code creation, data visualization, a profiler and a flexible project manager
- DSP/BIOS(TM) real-time kernel
- Chip Support Library
TMS320C5505 eZdsp™ USB stick development tool: Industry's lowest cost development tool @ $49 US

C5505 eZdsp USB stick dev tool features:
- TMS320C5505 fixed point low power DSP
- Embedded XDS100 emulator
- I2C EEPROM
- TLV320AIC3204 32-bit programmable low power stereo codec
- Line In, Headphone Out Connectors
- Expansion connector
- Includes Code Composer Studio 4.0
- Full documentation on CD-ROM
- Software
- Designers can readily target the TMS320VC5504/5 DSP through TI's robust and comprehensive Code Composer Studio development platform, including:
- A complete Integrated Development Environment (IDE), an efficient optimizing C/C++ compiler assembler, linker, debugger, integrated CodeWright editor with CodeSense technology for faster code creation, data visualization, a profiler and a flexible project manager
- DSP/BIOS(TM) real-time kernel
- hip Support Library
| Getting Started
C5505 eZdsp Documentation and Resources:
|