Industry’s lowest cost DSP development tool: New TMS320C5505 eZdsp USB Stick development tool reduces barriers for evaluating DSPs
|
C5505 eZdsp USB stick development tool includes a full-featured emulator and integrated development platform for only $49 USD making it the industry’s lowest cost DSP development tool. At this extremely low price point, DSP development is easily accessible not only to existing and potential customers but hobbyists, researchers and students as well.
Features of the C5505 eZdsp USB stick include:
- Small form factor DSP development tool
- TMS320C5505 DSP: Industry’s lowest power 16-bit DSP with up to .15 mw/Mhz
- Embedded full featured XDS100 emulator
- I2C EEPROM
- TLV320AIC3204 32-bit programmable low power stereo codec
- Line In, Headphone Out Connectors
- Expansion connector
- Removable USB stick enclosure
- Includes complete Code Composer Studio 4.0
- Full documentation on CD-ROM
|
 |
Additionally, the C5505 processor is the industry’s lowest power 16-bit DSP with active power consuming less than 0.15 mW/MHz and standby power less than 0.15 mW, so customers can design more energy-efficient solutions including portable audio players, voice recorders, IP phones, portable medical devices, biometric USB keys, software defined radios (SDRs), hands-free headsets with noise cancellation and metering applications.
Tool Details
|
Order Tool
Learn More
Other Resources:
|