New TMS320C5514/15 DSPs extend the platform for the industry’s lowest power 16-bit DSPs with a 20% performance increase
|
With performance levels up to 120 MHz and higher
integration of peripherals, the new low power
TMS320C5514 and
TMS320C5515 DSPs allow customers to maintain very low power levels while adding features.
C5514 DSP key features and benefits: - Three on-chip LDOs, one for the DSP, USB and analog subsystems
- SDRAM and mobile SDRAM support for power sensitive applications
- Highly-integrated peripherals – including a high-speed USB 2.0, I2S, UART, SPI, MMC/SD and GPIOs – reduce system cost and enable more user-friendly portable features
- Up to 256 KB of on-chip memory saves both power and system cost by reducing the need for external memory
- Dynamic voltage and frequency scaling help to maximize battery life in portable applications
- Scalable and pin-to-pin compatible across
both devices for customer flexibility
C5515 DSP builds on C5514 features above by including:
- An additional 64kB on-chip memory (320KB total)
- Up to 1024-point programmable FFT hardware accelerator
- Integrated LCD display controller and 10-bit 4-channel SAR ADC – reduce system cost and enable more user-interactive portable features
|
 |
Get Started Today
Two evaluation options, the full-featured
TMDXEVM5515 evaluation module comes ready with a complete software library and several application demos. Additionally, the new
TMDX5515EZDSP is a very low cost, yet powerful development tool that integrates a number of capabilities, including on-board emulation, for rapid creation of DSP applications.
C5514 Product Details
|
Download Datasheet
|
Tool Details
|
Order Tool
C5515 Product Details
|
Download Datasheet
TMS320C5504/05 update
The TMS320C5504 and TMS320C5505 DSPs have been revised to enable a higher speed of 120 MHz as well as resolve some known issues on the previous versions. The C5504A and C5505A DSPs are pin-to-pin compatible with the new C5514 and C5515 devices allowing scalability across all four devices.
Learn More
Other Resources:
|